Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements5J-1446: Bearing-Aligning
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements5J-1446: Bearing-Aligning
5J-1446: Bearing-Aligning

Cat® Self Aligning Spherical Plain Bearing

Brand: Cat

Product Images
5J-1446: Bearing-Aligning
5J-1446: Bearing-Aligning

Cat® Self Aligning Spherical Plain Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-1446
Material: Steel Bearing
View More
Compatible Models for part number 5J-1446

WHEEL TRACTOR

637

WHEEL SCRAPER

621 627

SOIL COMPACTOR

825 825G II 825H 825G 825K

EXCAVATOR

345B II 345B L 345C L 245 245D 245B

WHEEL DOZER

824G II 824 824H 824G 824K

MOBILE HYD POWER UNIT

349E L HVG 345C

LANDFILL COMPACTOR

826H 826K 826 826G 826G II

MOTOR GRADER

24H 24M 24

WHEEL LOADER

986 980 982XE 980K HLG 982 980G II 980XE 988GC 980GC 986H 980H 986K 980G 980L 980K 982M 980M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced