Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt
5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt
5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt
5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt
5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt
5J-1702: 3/4''-10 x 9 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-1702

Units of Measure

USMetric
Bolt Length (in): 9.5
Bolt Length (mm): 241.3
Bolt Type: Hex Head
Grip Length (in): 7.5
Grip Length (mm): 190.5
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.03
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.750
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/4x10
View More
Compatible Models for part number 5J-1702

TRACK-TYPE TRACTOR

D9H

ARTICULATED TRUCK

D35C D25C D300E D20D D250E D30C D250D D350C D400 D35HP

PIPELAYER

594H

MARINE TRANSMISSION

7241

WHEEL LOADER

992B 950 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced