Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt
5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt
5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt
5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt
5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt
5J-1714: No. 10 (.190)''-24 x 1 1/2'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-1714

Units of Measure

USMetric
Bolt Length (in): 1.5
Grip Length (in): 0.375
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): No. 10 (.190)x24
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): No. 10 (.190)
Grip Length (mm): 9.53
Bolt Length (mm): 38.1
View More
Compatible Models for part number 5J-1714

PUMPER

SCT673

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

POWER SYS G3516C

ASPHALT PAVER

AP-1000

GENERATOR SET

G3516H G3512H G3520H

MARINE ENGINE

3512C 3512E 3508C 3516C 3516E

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3126 3512E 3512B 3516C 3508 3512 3412 3406B 3516 3406C 3408B

ENGINE

3512E 3516E 3512C

LOAD HAUL DUMP

R2900 R1700 II

PETROLEUM ENGINE

3516C 3512

GAS ENGINE

G3612 G3512H G3608

PETROLEUM PACKAGE

3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced