Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home5J-3576: Ripper Shank Pin Spring
Home5J-3576: Ripper Shank Pin Spring
5J-3576: Ripper Shank Pin Spring

Cat® SPRING

Brand: Cat

Product Images
5J-3576: Ripper Shank Pin Spring
5J-3576: Ripper Shank Pin Spring
5J-3576: Ripper Shank Pin Spring
5J-3576: Ripper Shank Pin Spring
5J-3576: Ripper Shank Pin Spring

Cat® SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-3576

Units of Measure

USMetric
Width (mm): 26.92
Height (mm): 22.35
Length (in): 1.06
Outer Diameter (mm): 26.9
Material: Carbon Steel
Thickness (in): 0.878
Size: R Series
Thickness (mm): 22.3
Length (mm): 26.92
Height (in): 0.88
Outer Diameter (in): 1.059
View More
Compatible Models for part number 5J-3576

TRACK-TYPE TRACTOR

D3B D9 D8 D8T D8R D8K D8L D8GC D8N D8 GC D9T D9R D8R II D9N D9H D9 GC

RIPPER

8D 8B 3 7 9D 9B 9 8

HYDRAULIC CONTROL

183B

WHEEL SCRAPER

633D

TRACK LOADER

931B

EXCAVATOR

330-A 330 L 330-A L 325-A LN 330 LN 325-A 325 L 330-A LN 325 LN 325-A L

WHEEL DOZER

854K

BULLDOZER

8S 8U 8R 9U 9SU 8SU 8A

WINCH

59N 59L 58L 57H 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced