Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7030: Snap-In Wiper Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7030: Snap-In Wiper Seal
5J-7030: Snap-In Wiper Seal

Seal Shape: Type REG

Brand: Cat

Product Images
5J-7030: Snap-In Wiper Seal
5J-7030: Snap-In Wiper Seal
Contact your dealer for replacement options.

Seal Shape: Type REG

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-7030

Units of Measure

USMetric
Width - A (+/- 0.508 mm) (mm): 6.38
Outside Diameter - B (+/- 0.003inch) (mm): 88.95
Material: Polyurethane Plastic,Urethane Rubber
Base Thickness - C (+/- 0.254 mm) (mm): 84.65
Inside Diameter (mm): 76.2
Seal Shape: Type Reg
Width - A (+/- 0.02inch) (in): 0.25
Base Thickness - C (+/- 0.010inch) (in): 3.33
Inside Diameter (in): 3.0
Outside Diameter - B (+/- 0.003inch) (in): 3.5
View More
Compatible Models for part number 5J-7030

TRACK-TYPE TRACTOR

D9G

WHEEL SCRAPER

630B

BACKHOE LOADER

436C 438C 426C

BULLDOZER

9U 5S 6S 9S 9R 6A 9A 9C

WHEEL LOADER

980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced