Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7854: Cylinder Expander Seal
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals5J-7854: Cylinder Expander Seal
5J-7854: Cylinder Expander Seal

Cat® Seal for Final Drive and Lift Cylinders

Brand: Cat

Product Images
5J-7854: Cylinder Expander Seal
5J-7854: Cylinder Expander Seal
5J-7854: Cylinder Expander Seal
5J-7854: Cylinder Expander Seal
5J-7854: Cylinder Expander Seal

Cat® Seal for Final Drive and Lift Cylinders

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5J-7854

Units of Measure

USMetric
Groove Width - A (+/- 0.002inch) (in): 0.25
Groove Diameter - B (+/- 0.0762 mm) (mm): 91.06
Bore Diameter (in): 4.25
Bore Diameter (mm): 107.95
Seal Shape: Type 1
Groove Diameter - B (+/- 0.003inch) (in): 3.59
Groove Width - A (+/- 0.0508 mm) (mm): 6.40
View More
Compatible Models for part number 5J-7854

INTEGRATED TOOLCARRIER

IT28 IT28B IT18

TRACK LOADER

973D 953D 973K 953K 963 973 951C 951B 963K 953

BACKHOE LOADER

438 422E 416F2 415 416 426 416E 428 416F 428E 415F2

MOTOR GRADER

16G

WINCH

528 55 54

WHEEL LOADER

916 920 G916 930 930R 930T

TRACK SKIDDER

D4HTSK II D4HTSK III 517

WHEEL SKIDDER

528B 528 530B

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D6K2 LGP D4H D8N D6K XL D5M D5N DEUCE D4H III 30/30 D6K D4H XL D6K LGP

RIPPER

4

PIPELAYER

PL61

WHEEL SCRAPER

615 615C

BULLDOZER

4S 4P 8U 5A 5S 6A 6S 8SU 4A 8A

RIPPER SCARIFIER

16G

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced