Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5K-0984: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5K-0984: Sleeve Bearing (Bushing)
5K-0984: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
5K-0984: Sleeve Bearing (Bushing)
5K-0984: Sleeve Bearing (Bushing)
5K-0984: Sleeve Bearing (Bushing)
5K-0984: Sleeve Bearing (Bushing)
5K-0984: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5K-0984

Units of Measure

USMetric
Material: Steel,Carbon Steel,Low Alloy Steel
Type: Straight Sleeve
Internal Groove: NO GREASE HOLE IN BEARING
Inside Diameter (mm): 76.0
Inside Diameter (in): 3.01
Outside Diameter (mm): 102.0
Outside Diameter (in): 4.0
Overall Length (mm): 22.0
Overall Length (in): 0.88
Approximate Outside Diameter (mm): 102.0
Cross Holes: No
Approximate Overall Length (mm): 22.0
External Groove: No
Approximate Inside Diameter (mm): 76.0
View More
Compatible Models for part number 5K-0984

WHEEL SKIDDER

535C 535B 528B 528 545C 525C 525B 545 530B

UNDERGROUND ART TRUCK

AD22

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

UNDERGROUND ARTICULATED TRUCK

AD22

WHEEL FELLER BUNCHER

HA770 TK370 TK380 543 HA870 533

WINCH

528

MOTOR GRADER

12H NA 12H 12G 12M 12K 120H 120G 163H 135H NA 12H ES 120H ES 160 120 160K 120M 140K 160H 163H NA 120K 160G 140H 140G 120H NA 140H NA 130G 140K 2 140H ES 140 143H 135H 160H NA 160H ES 120K 2 120M 2

WHEEL LOADER

950

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced