Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveOther Final Drive Components5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
HomeDrivetrainFinal DriveOther Final Drive Components5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal

Cat® 168.30mm Assembled Outside Diameter Duo Cone Seal

Brand: Cat

Product Images
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal
5K-1078: 153.60mm Seal Ring Inside Diameter Duo Cone Seal

Cat® 168.30mm Assembled Outside Diameter Duo Cone Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5K-1078

We are still working on adding a specification for this part.

Compatible Models for part number 5K-1078

FORWARDER

574

WHEEL SKIDDER

518 528

WHEEL TRACTOR

613B 613

PNEUMATIC COMPACTOR

PS-360B PF-290B PS-360C CW-14 PS-200B PS-150C PS-150B

WHEEL SCRAPER

633B 623B 633 633D 639D

FRONT SHOVEL

235C

EXCAVATOR

245 219D 215B 215C 215D 235B 235C 245B 219 215 235

WINCH

528

MOTOR GRADER

16M 18M3 16M3 14M 14M-3 14M3 14H NA 16 14 18 16GC 14H 14G 16G

RIPPER SCARIFIER

16G

WHEEL LOADER

950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced