Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5K-4627: 1.98mm Thick Retaining ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5K-4627: 1.98mm Thick Retaining ring
5K-4627: 1.98mm Thick Retaining ring

Cat® External Retaining Ring For Generator Rotor

Brand: Cat

Product Images
5K-4627: 1.98mm Thick Retaining ring
5K-4627: 1.98mm Thick Retaining ring

Cat® External Retaining Ring For Generator Rotor

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5K-4627
Snap Ring Type: External
Free Diameter - A (in): 2.31
Bore Diameter (in): 2.5
Thickness - B (in): 0.078
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 5K-4627

GENERATOR

SR4

GENERATOR SET

G3516 G3512 3512

WHEEL TRACTOR

615C 615C II 615 611

EJECTOR TRUCK

730C2 EJ 730 730C

WHEEL LOADER

980B 980 950

TRACK-TYPE TRACTOR

D11N D10 D11 D11R D11T DEUCE 30/30

WHEEL SKIDDER

525 515 528B 518C 530B

GEN SET ENGINE

3508 D379B D399 D398B

ROTARY DRILL

MD6310 MD6250

ARTICULATED TRUCK

D35C D300E D300D 725C 730 EJECTOR D300B 725 730C2 D20D D250E D250D D250B 725C2 D25D D25C D350D D350C 730 D30C 730C D30D D250E II 735 D300E II

RIPPER

11 10

MARINE AUXILIARY

3508B

WHEEL SCRAPER

615C 611

EXCAVATOR

235 245

GAS ENGINE

G398 G399 G3516

BULLDOZER

10C 11U 10S 10U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced