Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips5L-4504: 41.00mm Internal Diameter Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips5L-4504: 41.00mm Internal Diameter Steel Clip
5L-4504: 41.00mm Internal Diameter Steel Clip

Clip

Brand: Cat

Product Images
5L-4504: 41.00mm Internal Diameter Steel Clip
5L-4504: 41.00mm Internal Diameter Steel Clip
5L-4504: 41.00mm Internal Diameter Steel Clip
5L-4504: 41.00mm Internal Diameter Steel Clip
5L-4504: 41.00mm Internal Diameter Steel Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-4504
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 41, Clamp Thickness: 1.5, CL Clamp CL Fastener: 48
Clamp Width (mm): 25.0
Material: Carbon Steel
View More
Compatible Models for part number 5L-4504

GENERATOR

XQ330 SR4B

TRUCK ENGINE

1673 3406 C11 C13

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK SKIDDER

D5HTSK II D4HTSK III 517

ROTARY DRILL

MD6200

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

325B L 330B L 330B LN 325B LN 330C L 345B L 330C LN 320B 320B S 320B N 320B L 330C

WHEEL TRACTOR

651E 631K 651 657E 637K

ROTARY MIXER

RM500B

VEHICULAR ENGINE

D346

TRACK LOADER

931C II 935C 935B 939 933 931B 931C 935C II

PETROLEUM ENGINE

C15 C13 C18 C11 C7 C32

SOIL COMPACTOR

825 825K

WHEEL DOZER

834 844 834B 834K 824K 824

LANDFILL COMPACTOR

836 826 836K 826K

TELEHANDLER

TH210 TH215

WHEEL LOADER

966 972H 988 XE 972 986 988GC 988 986K 990 988K XE 988B 988K 966H 980C 980G 990 II

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 C27 C18 D343 C9.3 C9.3B 3412 3512 3412E 3516 3508 C11 C13 C15

QUARRY TRUCK

772G 770G

WHEEL SCRAPER

657E 637K

GAS ENGINE

G342C G343

TRACTOR

772

BULLDOZER

834U 834S 4P D5C PATLGP 5A PAT 3P D5C PAT

UNDERGROUND ART TRUCK

AD22 AD45

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R2900 R2900 XE

OFF HIGHWAY TRUCK

772 770

WINCH

53 54

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

16M 14M

ROTARY CUTTER

RC7

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D4H III D3C III D4C III D3B D3C D4B D5H XL D5C III D4H D4C D5C D5H D9 D8 D8T D9T D4H XL D4C II

MARINE ENGINE

D330A D330B 3208 D333A C30 D333C C32 C32 MARINE 3306

MARINE AUXILIARY

C32B C32

PIPELAYER

561D PL83 PL87

PETROLEUM PACKAGE

CX31-C13I CX31-C18I

POWER PACKAGE

C7

GENERATOR SET

C18 GEN SET DE500 DE630 C27 DE350SGC XQ330 C32 DE450GC C13GENSET DE400GC D350GC DE500SGC D400GC C18 C15 C13 XQP310 DE550GC DE500GC DE450SGC DE400SGC

RECLAIMER MIXER

RM400 RM500B RM-300

ENGINE

C15 C18 C32 MARINE

EJECTOR TRUCK

740B 740

COLD PLANER

PM312 PM313 PM310 PM620 PM622

COMBAT VEHICLE ENGINE

C13

ROAD RECLAIMER

RM400 RM600 RM500B RM500

GEN SET ENGINE

C13GENSET

TRANSMISSION

TR35

ROTARY/TRACK DRILLS

MD5125

RIPPER

3

TRUCK

770G 772G 772G OEM 773 770G OEM

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced