Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5L-5032: 158.12mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5L-5032: 158.12mm Inner Diameter O-Ring Seal
5L-5032: 158.12mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5L-5032: 158.12mm Inner Diameter O-Ring Seal
5L-5032: 158.12mm Inner Diameter O-Ring Seal
5L-5032: 158.12mm Inner Diameter O-Ring Seal
5L-5032: 158.12mm Inner Diameter O-Ring Seal
5L-5032: 158.12mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-5032

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 158.12
Inside Diameter (in): 6.225
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 438
View More
Compatible Models for part number 5L-5032

GENERATOR

WEG SR4

TRUCK ENGINE

3408B 3408 3306 1673C 3306C 3306B

LOAD HAUL DUMP

R1300G R1300

WINCH

57H 59N 59L 58L 59 58

MOTOR GRADER

140G 140 14G 14E 12G 120 12F

TRACK-TYPE TRACTOR

D10 D11 D6C D6N XL D6N D7F D7G D7H D5 D8K D8L D9L D9N D9H D6N LGP D10N D11N D11R D11T

WHEEL SKIDDER

528

MARINE ENGINE

D353E D353C D353D D379A D379B D342C 3408B D398A D398B D342 D343 3412 3408

TRACK FELLER BUNCHER

TK732 2390 2391 TK1051 TK722 552 2 TK721 1190 511 541 2 2290 522 521 2590 1390 2491 1190T 532 541 1290T 551 552 TK711

PIPELAYER

561C 572F 572G 571G 571F 589

FRONT SHOVEL

5080 235C 385C 5090B

EXCAVATOR

375-A L 390D 350-A 390D L 385C FS 385C L 365C L MH 374D L 350-A L 350 L 235 385B 385C 235B 235C 235D 365C L 385C L MH 375-A 245 365B II 245D 245B 365B L 365C 365B

MOBILE HYD POWER UNIT

385C 365C L 385C L

WHEEL TRACTOR

650B 651B 651E 660B 627 631D 631E 641B 666B 657E 657B 633D 639D 627B 637D 637E

HYDRAULIC CONTROL

193 173B 183B

TRACK LOADER

963 973 983 977K 955K 955L

SOIL COMPACTOR

815

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PM-565 PR-750B

WHEEL DOZER

834B 814

LANDFILL COMPACTOR

836 816

WHEEL LOADER

995 994 990 988B 988F 966C 980B 992D 992C 994F 994D 994K 994H

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C 3412 3412C 3408

TRANSMISSION

TR53

RIPPER

8D 963 11 10 7 9 8

INDUSTRIAL ENGINE

D342 D343 D398B 3408B 3304 3306 3412 D333C D398 D353C D353E D353D D342C D330C D379 D379B

QUARRY TRUCK

771C

TRUCK

773B 773 769C

WHEEL SCRAPER

627 657E 637B 627B 637

TRACTOR

768C 772B

GAS ENGINE

G398 G399 G379A G342C G343 G353D G3412 G3408B G3408 G379

BULLDOZER

7SU 11SU 8S 8U 9C 9U 9S 834U 834S 10C 11U 7A 10S 7S 7U 10U 8A 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced