Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins5L-5711: Spring Pins/Roll Pins
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins5L-5711: Spring Pins/Roll Pins
5L-5711: Spring Pins/Roll Pins

Inch

Brand: Cat

Product Images
5L-5711: Spring Pins/Roll Pins
5L-5711: Spring Pins/Roll Pins

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5L-5711
Pin Length - B (in): 1 3/4
Pin Diameter - A (in): 3/8
Material: Low Alloy Steel,Carbon Steel
Pin Type: Spring Pins/roll Pins
View More
Compatible Models for part number 5L-5711

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7H D8R D8GC D8N D6H II D6R STD D7R LGP D8 GC D9R D6R XL D6R D7R XR D6H

ASPHALT PAVER

AP1055 AP-1055F AP655 AP655F AP-1000F AP600 AP600F AP1000

RIPPER

7 6 8

MARINE ENGINE

3408B 3406B 3408 3406 D343

ASPHALT SCREED

SE60 VT XW SE60 V XW SE60VT XW

BULLDOZER

8U 6 7SU 6A 6S 7A 7S 7U 6SU 8SU 7S LGP 8A

WINCH

57H 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced