Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5M-4741: Engine Oil Cooler Lines Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines Gasket

Gasket

Brand: Cat

Product Images
5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines Gasket
5M-4741: Engine Oil Cooler Lines Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-4741
Material: Rubber & Cork, Rubber & Fiber Gasket,Rubber Gasket Gasket
Overall Width (mm): 133.0
Overall Length (mm): 133.0
View More
Compatible Models for part number 5M-4741

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306

LOAD HAUL DUMP

R1700 II

MOTOR GRADER

12H 12G 120 160H 12F 160H NA 160H ES 12H NA 12H ES 163H NA 140H 140G 140H NA 140H ES 140 143H 14G 14E

WINCH

528 57 56 55 58 56H

WHEEL SKIDDER

525 515 528 518C 528B 530B

TRACK-TYPE TRACTOR

D7R D7F D7G D7H D6D SR D5 D8L D9L D9H D4E D5B D6E SR D6C D6D D6R D6H

MARINE ENGINE

D330C 3306B D333C 3304 3306

PIPELAYER

572F 572G 571G 571F 572R 561D 561C

EXCAVATOR

330 L 330-A L 235 330B L 330B LN 330-A 235B 235C 235D 330B

WHEEL TRACTOR

621R 621S 627 627B 627E 627F

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

977K 955H 955K 955L

SOIL COMPACTOR

815 815F

WHEEL DOZER

814F 814

LANDFILL COMPACTOR

816 816F

WHEEL LOADER

972G 950B/950E 950B 950E 936E 936F 980B 936 966D 966C 966F 966E G936 966G 966R 930R 930T

ENGINE - MACHINE

3306

CHALLENGER

65C 65B 65D 70C 65

GEN SET ENGINE

3306 3306B

ARTICULATED TRUCK

D20D D250E D250D D250B D25D D25C D350D D350C D30C D30D D35C D300E D300D D300B

RIPPER

7 6 5 4 8 977 951

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 D333C 3306B D330C

WHEEL SCRAPER

627 637B 637D 627G 627F 639D 627B 627E 637 621E

GAS ENGINE

G333C G3306

BULLDOZER

4S 5A 5S 7SU 6A 6S 7A 7S 7U 6SU 8A 8S 8U 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced