Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5M-6667: 1 1/2''-12 Cone Lock Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5M-6667: 1 1/2''-12 Cone Lock Nut
5M-6667: 1 1/2''-12 Cone Lock Nut

Cat® 1 1/2" Steel Hexagonal Lock Nut

Brand: Cat

Product Images
5M-6667: 1 1/2''-12 Cone Lock Nut
5M-6667: 1 1/2''-12 Cone Lock Nut

Cat® 1 1/2" Steel Hexagonal Lock Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-6667

Units of Measure

USMetric
Thickness (mm): 32.54
Thickness (in): 1.281
Height (in): 1.28
Nut Type: Hex
Drive (in): 2.25
Material: STEEL,Other Mixed: Metal-Nonmetal
Thread Size (in - TPI) (in): 3/2-12
Material Description:  SAE J995 Grade 8
Coating: Manganese Phosphate
Hand of Thread: RH
Thread Size (in): 0.059
Class or Grade: Sae J995 Grade 8
Thread Size (mm): 1.500
Hardened: Yes
Nut Width - 3 (in): 2 1/4
Thread: Fine Thread UNF
Thread Size (dia x pitch) (mm): 1.500x12
Drive (mm): 57.15
View More
Compatible Models for part number 5M-6667

HYDRAULIC LIFT

MIS MISC

GENERATOR SET

3508B 3516E

FELLING HEAD

SAT630 SAT420

RECLAIMER MIXER

RM-350B RM-300 RM-500

BUCKET

BUCKET

TRACK LOADER

977K 977L 963D 963K

COLD PLANER

PR-1000C PR-1000 PM-201 PM-565 PM-565B

MOTOR GRADER

12H NA 24H 24M 24 160 120 140H NA 150 120 GC 140 160H NA 140 GC

BACKHOE

D4

TRACK SKIDDER

527

WHEEL LOADER

962 924K 938K 930K 950K 962K 950M 950 962M

ROAD RECLAIMER

RM-350B

WHEEL SKIDDER

535D 555D 545D 525D 530B

TRACK-TYPE TRACTOR

D6H XL D6H XR D6T XW D6T LGP D6R III D6T XL D6 D5 D6H II D9E D6XE D5M D5N D6T LGPPAT D6T XL PAT D6T XW PAT D6 XE D6N LGP D6N XL D6R D6T D6M D6N D6R II D6H

GRAPPLE-LOG LOADING

GH52

PIPELAYER

PL87 587T 587R

HARVESTER HEAD

SAT325 SAT325T SAT422DB SAT223 SAT223T

ASPHALT FINISHER

MF41WD

EXCAVATOR

322B L 325B L 322C FM 330B L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced