Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5M-7329: 411.48mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5M-7329: 411.48mm Inside Diameter Seal-O-Ring
5M-7329: 411.48mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5M-7329: 411.48mm Inside Diameter Seal-O-Ring
5M-7329: 411.48mm Inside Diameter Seal-O-Ring
5M-7329: 411.48mm Inside Diameter Seal-O-Ring
5M-7329: 411.48mm Inside Diameter Seal-O-Ring
5M-7329: 411.48mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-7329

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 411.48
Inside Diameter (in): 16.2
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 5M-7329

WHEEL TRACTOR

623H 613 613C II 627G 627H 627E 627F 637G 613B 613C 637K

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 613G 637K

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

933C 977K 977L 939C

SOIL COMPACTOR

815B

LOAD HAUL DUMP

R1300G R1300

WHEEL DOZER

814B

OFF HIGHWAY TRUCK

789G 789D 789

LANDFILL COMPACTOR

816B

WINCH

528 55 54

WHEEL LOADER

960F 950B/950E 950B 950E 950F 993K 936E 936F 936 966D 966C 966F 966E G936 966G 966R 950F II

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D6G SR D6D SR D6G2 LGP D6G2 XL D3C III D4C III D3G D5C III D4G D4H D4E D6F SR D5H D5G D6E SR D6C D6D D6E D6G

ARTICULATED TRUCK

D400E D400D D25D D350E D350D D30D D40D

RIPPER

6 5 977

WHEEL SCRAPER

627 623G 623F 623E 633 637K 613C 637E 637G 637B 637D 627G 627F 639D 627B 627E 637 633B 633D

TRUCK

789 793 789C 789D 789B

BULLDOZER

6A 6S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced