Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs5M-8034: Miniature Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesBulbs5M-8034: Miniature Lamp
5M-8034: Miniature Lamp

Cat® Miniature Lamp

Brand: Cat

Product Images
5M-8034: Miniature Lamp
5M-8034: Miniature Lamp

Cat® Miniature Lamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-8034

Units of Measure

USMetric
Standard Color: Clear
Diameter (in): 1.03
Length (in): 2.11
Diameter (mm): 26.4
Voltage (volts): 12
Voltage Rating (volts): 12.8
Light Type: Halogen
ANSI Number: 1156
Length (mm): 53.8
View More
Compatible Models for part number 5M-8034

CHALLENGER

65C 65B 65E 75D 85C 65D 75C 35 85E 75E 85D 95E 55 75 45 70C 65

ASPHALT PAVER

AP355 AP300F AP300 AP355F

INTEGRATED TOOLCARRIER

IT12

TRUCK

769 769B

BACKHOE LOADER

416 438 436 426 F2 426 428 446B 446 426B 436B 428B 416B 438B

MOTOR GRADER

16 12E

WHEEL LOADER

G910 988

COMPACT WHEEL LOADER

910

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced