Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5M-9136: 0.049'' Thickness Flywheel Housing Lock Tab
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts5M-9136: 0.049'' Thickness Flywheel Housing Lock Tab
5M-9136: 0.049'' Thickness Flywheel Housing Lock Tab

Cat® Flywheel Housing Lock Tab is secured in place to prevent fasteners from loosening due to vibration

Brand: Cat

Product Images
5M-9136: 0.049'' Thickness Flywheel Housing Lock Tab
5M-9136: 0.049'' Thickness Flywheel Housing Lock Tab

Cat® Flywheel Housing Lock Tab is secured in place to prevent fasteners from loosening due to vibration

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5M-9136
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 5M-9136

WHEEL SKIDDER

518

TRACK-TYPE TRACTOR

D7F D6C D5 D4D

TRUCK ENGINE

1693

WHEEL TRACTOR

627

PIPELAYER

561B 561C

WHEEL SCRAPER

637 627

TRACK LOADER

951C 955H 977H 941B 951B 955K 977K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

MOTOR GRADER

140 120 12F 12E 14E

LANDFILL COMPACTOR

816

WHEEL LOADER

920 966C 980B 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced