Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring

Cat® O Ring Seal for engine oil filter facilitates the efficient removal of contaminants creates a tight and effective seal to prevent oil leakage

Brand: Cat

Product Images
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring

Cat® O Ring Seal for engine oil filter facilitates the efficient removal of contaminants creates a tight and effective seal to prevent oil leakage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9H-6067

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 21.59
Inside Diameter (in): 0.85
Material: VMQ - Silicone,Silicone (70),Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 316
View More
Compatible Models for part number 9H-6067

TRUCK ENGINE

1673 1676 3408B 1693 3408 3406 1673B 3406C 3406B

POWER MODULE

OEM POWER

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WINCH

54H 53 55 54

MOTOR GRADER

120G 140G 16G 130G 140 14E 12G 120 12F 12E

TRACK SKIDDER

D4HTSK II

TRACK-TYPE TRACTOR

D10 D3B D3C D4H D4D D5C D6C D7F D7G D5 D8H D9E D9G D9H

WHEEL SKIDDER

518 528 508

MARINE ENGINE

D353E D353C D353D D379A D379B D399 D330A D330B D342C D330C 3408B 3406B D349 D346 D348 D398A D398B D342 D343 D333A D333B D333C 3304 3306 3412 3408 3406

PIPELAYER

561B 561C 572F 571F 594H 594

FRONT SHOVEL

5080

EXCAVATOR

215B 375-A L EL180 225 235 215 375-A E180 245 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

627 621 631D 623B 621B 621E 633D 639D 627B 637D

VEHICULAR ENGINE

D346 D348 D349

TRACK LOADER

973 983B 941 953 951C 951B 977H 941B 977K 977L 955H 955K 955L

SOIL COMPACTOR

825C 815

COLD PLANER

PR-450

WHEEL DOZER

824C 814 824

LANDFILL COMPACTOR

816 826C

WHEEL LOADER

972G 980 992 G926 916 920 988B G916 926 930 966C 950 980B 992B 980C 980F 926E

ENGINE - MACHINE

3408

GEN SET ENGINE

3408B 3408C D398B 3304B 3304 D379B 3412 3412C D399 3406 3408

RIPPER

953 943 3 4

INDUSTRIAL ENGINE

D342 D343 D348 D349 D346 D398B 3408B 3204 3304 3306 D320A 3412 D333C 3406 D398 D399 D353C D353E D353D D342C D330C D379 D379B

TRUCK

773B 773 777 769C

WHEEL SCRAPER

627 621E 621B 637B 627B 637

TRACTOR

772 776 772B

GAS ENGINE

G333C G398 G399 G379A G342C G3306 G343 G353D G379

BULLDOZER

977A 824S 4S 4P D5C PATLGP 825 5A PAT D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced