Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components5N-5288: Auxiliary Sea Water Pump End Cover
HomeEngineCooling SystemWater Pumps & ComponentsWater Pump Components5N-5288: Auxiliary Sea Water Pump End Cover
5N-5288: Auxiliary Sea Water Pump End Cover

Cat® Auxiliary Sea Water Pump End Cover seals the pump housing at the drive end, protects internal components from contaminants

Brand: Cat

Product Images
5N-5288: Auxiliary Sea Water Pump End Cover
5N-5288: Auxiliary Sea Water Pump End Cover

Cat® Auxiliary Sea Water Pump End Cover seals the pump housing at the drive end, protects internal components from contaminants

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5N-5288

Units of Measure

USMetric
Width (mm): 116.8
Height (mm): 5.1
Length (in): 4.6
Material: Alloy Mixed: Metal
Length (mm): 116.8
Height (in): 0.2
View More
Compatible Models for part number 5N-5288

GENERATOR

SR4

GEN SET ENGINE

3306 3304B 3304 3306B

MARINE ENGINE

3408 3304 3208 3306 D333C 3412 D330C 3408B 3406B 3306B 3304B

HYDRAULIC CONTROL

48

INDUSTRIAL ENGINE

3304 3306 D330C D333C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced