Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins5P-0370: 74.67mm Long Hair Clip Lock Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins5P-0370: 74.67mm Long Hair Clip Lock Pin
5P-0370: 74.67mm Long Hair Clip Lock Pin

Hairpin Cotter Pin

Brand: Cat

Product Images
5P-0370: 74.67mm Long Hair Clip Lock Pin
5P-0370: 74.67mm Long Hair Clip Lock Pin
5P-0370: 74.67mm Long Hair Clip Lock Pin
5P-0370: 74.67mm Long Hair Clip Lock Pin
5P-0370: 74.67mm Long Hair Clip Lock Pin

Hairpin Cotter Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-0370
Pin Hole Diameter (in): 5/8 - 7/8
Pin Length - B (in): 3
Pin Diameter - A (in): 5/32
Material: Steel,Alloy Mixed: Metal,Alloy Zinc
Pin Type: Locking Pins
View More
Compatible Models for part number 5P-0370

INTEGRATED TOOLCARRIER

IT38F

TRACK LOADER

963 973 963B 953B 953C 943 953

LOAD HAUL DUMP

R3000H R1700 II R2900G R1700 XE R1700G R1700 R2900

BACKHOE LOADER

420XE 442D 430D 442E 438C 426C 438D 416F2 430E 430F 415 416 420F2 424D 436C 420 430 446D 446B 434E 446 422E 450E 416E 416F 420D 432E 420E 432D 444E 416C 428D 416D 428E 428C 430F2 415F2 420F

COLD PLANER

PR-1000C PR-1000 PR-450C PM-465 PR-450 PM-201 PM-565 PM-565B

WINCH

57H

WHEEL LOADER

938F

TELEHANDLER

RTC60 RT60 RT50 RT50SA

FORWARDER

574B 564

TRACK-TYPE TRACTOR

D7R D4 D5 D8 D7 D8T D8R D8N D6K XL D9T D8R II DEUCE D5R LGP D6N LGP D6K2 XL D6K2 D6K2 LGP D5R2 D5R XL D6N XL D6N D6K D7R XR D7E LGP D7E D6K LGP

CHALLENGER

55 MTC755 MTC765 MTC735 MTC745 35 45

ROTARY DRILL

MD6200

ASPHALT PAVER

BG-2455C AP-800 AP-1055B BG-240C AP-900B AP-1000 AP-1000B BG-225C BG-230D AP-200 AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 AP-1050 BG-260C BG-245C AP-200B

RIPPER

953B 8 963 953 943

WHEEL SCRAPER

657E

ASPHALT SCREED

10 FT

RAKE-POWER BOX

PR172

BULLDOZER

8A 8U 8SU

VIBRATORY COMPACTOR

CB-534B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced