Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-1415: 3/8''-16 x 11'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-1415: 3/8''-16 x 11'' Hex Head Bolt
5P-1415: 3/8''-16 x 11'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
5P-1415: 3/8''-16 x 11'' Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1415

Units of Measure

USMetric
Bolt Length (in): 11
Bolt Length (mm): 279.4
Bolt Type: Hex Head
Grip Length (in): 9.75
Grip Length (mm): 247.65
Material: STEEL,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 5P-1415

GENERATOR

SR4B SR4BHV

WHEEL TRACTOR

615C 613B 615 615C II

GENERATOR SET

G3520 G3516C G3516E G3520C G3520E G3520H C175-20 G3520K

POWER MODULE

PMG3516

ENGINE

G3516C G3520 G3520H

OFF HIGHWAY TRUCK

789 789G

MOTOR GRADER

12G 130G 120G 140G 14G 16G

WHEEL LOADER

966D 966E 980C

TRACK-TYPE TRACTOR

D5H

GEN SET ENGINE

G3520

ARTICULATED TRUCK

D300B

ASPHALT PAVER

BG-230D AP-800D

INDUSTRIAL ENGINE

G3520H

GAS ENGINE

G3520 G3516C G3516E

RIPPER SCARIFIER

130G 140G 12G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced