Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & Fittings5P-1695: 19.1mm ID Hydraulic Tank Hose
HomeHoses & TubesAdapters, Couplings, & Fittings5P-1695: 19.1mm ID Hydraulic Tank Hose
5P-1695: 19.1mm ID Hydraulic Tank Hose

Cat® Hydraulic Tank Hose channels hydraulic fluid between the tank and system components, supporting pressure regulation and flow

Brand: Cat

Custom Length
fallback-image
5P-1695: 19.1mm ID Hydraulic Tank Hose

Cat® Hydraulic Tank Hose channels hydraulic fluid between the tank and system components, supporting pressure regulation and flow

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1695
Inside Diameter (mm): 19.0
Operating Temperature: Up to 65° C
Bulk Unit of Measure: CM
Material: Other Hose
View More
Compatible Models for part number 5P-1695

TRACK-TYPE TRACTOR

D9R D11R D9N D10N D6R D6R II D8L D10R D11N

GEN SET ENGINE

3306 3406B 3306B

GENERATOR SET

3306B

RIPPER

11 9 8

LOGGER

227

BACKHOE LOADER

436C 416C 438C 426C 428C

BULLDOZER

8S 11U 9U 11SU 9SU 8A

WINCH

59N 59L 58L

WHEEL LOADER

924GZ 924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced