Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring

O-Ring

Brand: Cat

Product Images
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring
5P-1705: 3.53 x 117.1mm 70A VMQ O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1705

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Material: Silicone (70),VMQ - Silicone,Silicone (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 117.1
Inside Diameter (in): 4.61
Polymer: Vmq (silicone Rubber)
Material Hardness: 70a
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 247
View More
Compatible Models for part number 5P-1705

TRACK-TYPE TRACTOR

D9L D8L

RIPPER

9 8

PIPELAYER

589

BULLDOZER

9U 8S 8U 9S 9C 8A

WINCH

59 58

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced