Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-1981: Retaining Ring (Snap Ring)
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-1981: Retaining Ring (Snap Ring)
5P-1981: Retaining Ring (Snap Ring)

Cat® Retaining Ring (Snap Ring)

Brand: Cat

Product Images
5P-1981: Retaining Ring (Snap Ring)
5P-1981: Retaining Ring (Snap Ring)
5P-1981: Retaining Ring (Snap Ring)
5P-1981: Retaining Ring (Snap Ring)
5P-1981: Retaining Ring (Snap Ring)

Cat® Retaining Ring (Snap Ring)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-1981

Units of Measure

USMetric
Snap Ring Type: External Axial
Style: Rectangle Section
Material: Steel,Carbon Steel,Alloy Zinc,Alloy Mixed: Metal
Inside Diameter (mm): 114.55
Outside Diameter (mm): 130.41
Thickness (mm): 2.77
Inside Diameter (in): 4.51
Outside Diameter (in): 5.134
Thickness (in): 0.109
View More
Compatible Models for part number 5P-1981

TRACK-TYPE TRACTOR

D11R DEUCE 30/30 D10R D10T2 D10T D11N D10

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 725C2 735

RIPPER

11 10

PETROLEUM TRANSMISSION

TH55-E70 CX48 TH55FT-E90 TH53-E60

EJECTOR TRUCK

730C2 EJ

BULLDOZER

11U 10C 10S 10U 11SU

PETROLEUM PACKAGE

TH55

WHEEL LOADER

994F 994D 994H 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced