Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components5P-2242: Adapter-Tee
HomeHydraulicsOther Hydraulic Components5P-2242: Adapter-Tee
5P-2242: Adapter-Tee

Fluid Carrying Tee Adapter (37 Deg)

Brand: Cat

fallback-image
5P-2242: Adapter-Tee

Fluid Carrying Tee Adapter (37 Deg)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2242
Type: Tee
Transmission and Hydraulic Oil Compatibile Seal: 7M-8485 (1-5/16-12)
Oil and Fuel Compatible Seal: 238-5084 (1-5/16-12)
Connector Type: -16 JIC 37°
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6V-5064 (1-5/16-12)
Thread: 1-5/16-12 (3X)
Material: Carbon Steel
View More
Compatible Models for part number 5P-2242

PUMPER

SPT343 SPF343C SCT673 SPF343

INTEGRATED TOOLCARRIER

IT12

LOAD HAUL DUMP

R2900

WINCH

53

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D3B D3C D7G D4B D3 D4C D4E

ROTARY DRILL

MD6310 MD6250

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

MARINE AUXILIARY

3608

FRONT SHOVEL

235C

EXCAVATOR

215B 215C 235C 245 245D 245B 219 215

GENERATOR SET

G3516H G3512H G3520H

TRACK LOADER

931C II 931B 935C 931C 935B 935C II

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

COLD PLANER

PR-450

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

G910

COMPACT WHEEL LOADER

910

ENGINE - MACHINE

C4.4

GEN SET ENGINE

C280-16 3612 3616 3608 3606

ARTICULATED TRUCK

D550B D44B

RIPPER

3 4

INDUSTRIAL ENGINE

G3520H

TRUCK

785C 785D

LOGGER

227

GAS ENGINE

G3412 G3408C G3408B G3408

BULLDOZER

4P 3S 3P 4A

View More
Related parts
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

Check Price
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring

Cat®Stor O-Ring Seal (SAE 1-5/16-12) (Line Group, Radiator Group)

Check Price
238-5084
238-5084: 2.95 x 29.74mm 90A FKM O-Ring
Check Price
7M-8485
7M-8485: 2.95 x 29.74mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced