Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2568: 44.12mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-2568: 44.12mm Inside Diameter Seal-O-Ring
5P-2568: 44.12mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5P-2568: 44.12mm Inside Diameter Seal-O-Ring
5P-2568: 44.12mm Inside Diameter Seal-O-Ring
5P-2568: 44.12mm Inside Diameter Seal-O-Ring
5P-2568: 44.12mm Inside Diameter Seal-O-Ring
5P-2568: 44.12mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-2568

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 44.12
Inside Diameter (in): 1.737
Material: NBR (90),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 132
View More
Compatible Models for part number 5P-2568

WHEEL TRACTOR

651E 657E

GENERATOR SET

3512 3512B

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

320E 330F OEM

WHEEL HARVESTER

560B 580B 580

TRACK LOADER

973 973K 963C

LOAD HAUL DUMP

R2900 XE

WATER DELIVERY SYSTEM

777G

MOTOR GRADER

16G

WINCH

54H 55 54

HYDRAULIC SHOVEL

6015 6060 6015B

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D4H III D5H XL D4H D5H D4H XL

RIPPER

5

WHEELED EXCAVATOR

W345C MH W345B II

MINING EXCAVATOR

5110B

WHEEL SCRAPER

651E 657G 657E

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 345B II 336E LH 349D L 320-A L 325-A FM L 336D2 LXE 323F SA 320-A S 320D LN 320-A N 312B 336D 312C 324D 336E 324E 336F 315D L 325-A 320D2 336D2 L 326D L 340D2 L 335F 323F 336F XE 323D 322N 320D L 325 LN 322-A LN 312-A 330D2 336E LNH 320D FM RR 325C L 322C 336D LN 319D LN 325C FM 323D LN 340F L UHD 324E LN 345B 345C 345D 312B L 320E L 320D2 GC 320D2 FM 325D L 320D GC 326D2 349D2 319D L 323D2 L 325 L 320D LRR 330C L 326F L 336D L 323F OEM 336D2 320F L 336F L XE 312C L 323E LN 320D FM 330C FM 314C 326F 322-A 538 349D 330F LN 324D L 330D L 322-A L 336E L 322-A N 320 GC 313B 325C 325D 336E H 320E RR 325F 318E L 340F 345B L 349 325-A LN 330D MH 336 GC 328D LCR 329D LN 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 352 325F LCR 323F LN 319D 330D LN 319C 324E L 336F L 318F L 320 345C L 323 318C 325-A L 329E L 322 LN 323D SA 320D RR 345D L VG 323D S 320-A 336D2 GC 340D L 323D L 322 L 330D2 L 336 323D2 329D 330F L 329E 326D2 L 345D L 320N 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320C 320D 320E 323E L 325D MH 336F LN 329E LN 321D LCR 323E SA 320E LN 330F 345B II MH 329D2 L 322C FM 330C 330D 320D2 L 324D LN 329D2 323F L 320 L 336D2 L XE 330C MH 345C MH 326F LN 345 GC

BULLDOZER

5A 5P 5S

MOBILE HYD POWER UNIT

329D L 336FMHPU 340D2 L 336D L 325D L 325D 336F 336D 336E 345D 345C 349D L 336E HVG 330D 324D LN 349D2 345C L

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced