Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt

Inch

Brand: Cat

Product Images
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt
5P-2675: 1/4''-20 x 1 3/4'' Hex Head Bolt

Inch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Related parts
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat Washer

Cat® A Hard Washer designed for M6 and 0.25-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
5P-4115: 1/4" ID Steel Flat Washer
5P-4115: 1/4" ID Steel Flat Washer

FLAT WASHER

Check Price
6V-8185: 1/4''-20 Hex Nut
6V-8185: 1/4''-20 Hex Nut

Cat® 0.250" Steel Hexagonal Plain Nut

Check Price
2D-6235: 1/4''-20 Cone Lock Nut
2D-6235: 1/4''-20 Cone Lock Nut

Cat® 1/4" Steel Hexagonal Lock Nut

Check Price
3E-9865: 1/4''-20 Hex Lock Nut
3E-9865: 1/4''-20 Hex Lock Nut

Inch

Check Price
8T-4205
8T-4205: 1/4" ID Steel Flat Washer
Check Price
5P-4115
5P-4115: 1/4" ID Steel Flat Washer
Check Price
6V-8185
6V-8185: 1/4''-20 Hex Nut
Check Price
2D-6235
2D-6235: 1/4''-20 Cone Lock Nut
Check Price
3E-9865
3E-9865: 1/4''-20 Hex Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert