Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-3092: 215.27mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-3092: 215.27mm Inner Diameter O-Ring Seal
5P-3092: 215.27mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Product Images
5P-3092: 215.27mm Inner Diameter O-Ring Seal
5P-3092: 215.27mm Inner Diameter O-Ring Seal
5P-3092: 215.27mm Inner Diameter O-Ring Seal
5P-3092: 215.27mm Inner Diameter O-Ring Seal
5P-3092: 215.27mm Inner Diameter O-Ring Seal

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-3092

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 215.27
Inside Diameter (in): 8.475
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 371
View More
Compatible Models for part number 5P-3092

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

633E II 623B 623G 623E 623F 621B 633C 615 621R 621E 621F 633D 611 621G 621S 621 639D 615C 627B 627G 627E 627F 637 615C II 631D 631E 631C 631G 637G 637D 637E

LOAD HAUL DUMP

R3000H R1700 II R1600G R1600H R2900G R1600 R1700G R2900

WINCH

59N 59L 58L 59

WHEEL LOADER

992 988B 992D 992B 992C

TRACK-TYPE TRACTOR

D10T2 D10 D10N D10R D10T D11N D11R

RIPPER

10

TRACK FELLER BUNCHER

TK732 1190T 2390 2391 TK1051 TK722 552 2 TK721 TK752 TK751 1190 511 541 2 TK741 2290 522 521 532 2590 541 1290T 1390 551 552 TK711 2491

PIPELAYER

589

SKID STEER LOADER

262D3 252B 272D XHP 246D3 268B 256C 252B3 270XE 272D3 XE 272D3 272D2 246B 246D 246C 236 236B3 272C 272D 248 246 262 260 248B 236B 252 270 262B 262D 262C 272D2 XHP 262C2

WHEEL SCRAPER

621E 621B

TRUCK

69D 772 770 777 769D 769C

QUARRY TRUCK

771D 771C

LOGGER

227

FRONT SHOVEL

235C

TRACTOR

776 768C

EXCAVATOR

229 225 231D 235 225B 225D 235B 235C 235D 245 229D 245D 245B

BULLDOZER

10SU 10U

VIBRATORY COMPACTOR

CB-534 CB-523B CB-525B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced