Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits5P-3193: 120.67mm Bore Diameter Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsKitsSeal Kits5P-3193: 120.67mm Bore Diameter Seal
5P-3193: 120.67mm Bore Diameter Seal

Cat® Lip Type Rubber Seal with Steel Case Used with 107.95mm Diameter Pin

Brand: Cat

Product Images
5P-3193: 120.67mm Bore Diameter Seal
5P-3193: 120.67mm Bore Diameter Seal
5P-3193: 120.67mm Bore Diameter Seal
5P-3193: 120.67mm Bore Diameter Seal
5P-3193: 120.67mm Bore Diameter Seal

Cat® Lip Type Rubber Seal with Steel Case Used with 107.95mm Diameter Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-3193

Units of Measure

USMetric
Material Description: Urethane rubber (Seal)
Bore Diameter (mm): 120.62
Pin Diameter (mm): 107.95
Width (mm): 7.93
Bore Diameter (in): 4.748
Pin Diameter (in): 4.25
Width (in): 0.312
Material: Plastic Plastic,Carbon Steel,Urethane Rubber,Grease ( Lanolin, Silicone) Fluid,Polyurethane Adhesive,Grease (Lanolin, Silicone) Fluid,Polyurethane Plastic
View More
Compatible Models for part number 5P-3193

WHEEL TRACTOR

639D 631K 631D 631E 637D 637E 637K 633D

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

WHEEL SCRAPER

631E 637K

FRONT SHOVEL

235C

LOAD HAUL DUMP

R1600 R1600G R1600H

EXCAVATOR

235B 235C 235D 235

COMPACT WHEEL LOADER

938

WHEEL LOADER

980 XE 962 982XE 980G II 980XE 980C 980F 980H 980G 980L 980K 980M 938 986 980 982 988GC 938K 938M 980GC 986H 950K 986K 962K 950M 950 962M 982 XE 982M 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced