Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
HomeHydraulicsOther Hydraulic Components5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter
5P-3501: 1/4-18 NPTF Hex Head O-Ring Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-3501
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18)
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18)
Material Description: Plated Steel
Material: Alloy Zinc,Carbon Steel,Alloy Steel
View More
Compatible Models for part number 5P-3501

GENERATOR

SR4

TRUCK ENGINE

C7 C-18 C-15 C-16 3126B 3126E 3306 3406E 3406C 3406B 3126 C16 C15 3306C 3306B

INTEGRATED TOOLCARRIER

IT18B IT12 IT28 IT18 IT28B

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

WHEEL SKIDDER

518 545 518C 530B

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

FORESTRY PRODUCTS

538 FM528

EXCAVATOR

215B FM538 215C 225B 325C FM 320D2 FM 365C L MH 374D L 320D FM 330C FM 538 229 225 235 219 320D 235B 235C 235D 365C L 245D 245B 365C

SHOVEL

6040

WHEEL TRACTOR

633E II 651B 627 621 623 637 615C II 631E 631C 641B 623B 623E 623F 621B 633C 657B 615C 627B 613B 637E

TRACK LOADER

973C 963C

PETROLEUM ENGINE

C175-16

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B 834B 834K

LANDFILL COMPACTOR

836 836K 826B

COMPACT WHEEL LOADER

910

WHEEL LOADER

988 XE 950B 950E 988 916 G910 988B 926 988K 936 966D 966E G936 980F II 966F II 936E 936F 980C 992C 980F 980G 926E 970F

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 D300B 725C2 730 EJECTOR D250B 740C D400D 740 GC 730C 745C 725 D40D 735C 745 730 735

WHEELED EXCAVATOR

M325C MH M318F M320F M325B

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406E 3406C 3126 3408B 3408C 3456 3412 3406 3512

WHEEL SCRAPER

621B 657E 637D 627B

ASPHALT SCREED

AS2251 AS2301

QUARRY TRUCK

777E 775D 775B 773E 771D 771C

GAS ENGINE

G3612 G3616 G3608 G3406

TRACTOR

776D 768C 772B 784C 784B

BULLDOZER

7SU 7S LGP 8U 9U 7A 7S 7U 8A 9SU 8SU

FELLER BUNCHER

FB518

LOAD HAUL DUMP

R2900 R1700 II

REMAN ENGINE

3406E

MATERIAL HANDLER

MH3022

OFF HIGHWAY TRUCK

773 789D

MOTOR GRADER

24H

WINCH

57H 59N 59L 58L

HYDRAULIC SHOVEL

6040 6060

TRACK-TYPE TRACTOR

D10 D11 D8 GC D6R XL D9 GC D6R II 30/30 D8GC D6R D7E D7R D7H D8T D8R D10T2 D8N D9T D9R D9N DEUCE D10N D10R D10T D11T D6R LGP D7E LGP

ASPHALT PAVER

AP-655D BG-2455D BG-2455C BG555E AP-1000B AP-1000D AP-555E AP-1050B AP-650B AP-1050 AP300F BG-260D BG-260C AP-200B AP355 AP-1055B AP-1055D AP-1000 BG-225C AP-200 AP300 AP355F BG655D BG-245C

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 3406B 3406C 3126

PIPELAYER

572R PL83 PL87 PL72

MINING EXCAVATOR

5230 5130B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-551 CS-323 CB-334D CP-323 CB-335D CB-434C CB-314 CB-545 CB-544 CB-534C CB-534B CB-535B CB-634C CB-614

MOBILE HYD POWER UNIT

365C L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C9I TH31-C9I

POWER PACKAGE

G3406

GENERATOR SET

G3406 3508B C27 C32 C175-16 3406C

RECLAIMER MIXER

RM-250C

ENGINE

G3406

EJECTOR TRUCK

730C2 EJ 730C 740 730

COLD PLANER

PM312 PM313 PM310 PR-1000 PR-450C PR-1000C PR-450 PM-201 PM-565 PR-750B PM-565B

ROAD RECLAIMER

RR-250 RR-250B

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406E 3406B 3608 3606 3304B 3306B 3616 3512

CHALLENGER

55 75 MTC735 MTC745 75D 75C MTC755 MTC765 85C 85D 35 45

RIPPER

7 9 8

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

TRUCK

793B 793C 69D 773E 773D 785C 773B 785B 775E 775D 789C 789D 777C 789B 777D 772 770 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced