Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-3729: 40.45mm Internal Diameter Rectangular Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-3729: 40.45mm Internal Diameter Rectangular Seal
5P-3729: 40.45mm Internal Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Product Images
5P-3729: 40.45mm Internal Diameter Rectangular Seal
5P-3729: 40.45mm Internal Diameter Rectangular Seal
5P-3729: 40.45mm Internal Diameter Rectangular Seal
5P-3729: 40.45mm Internal Diameter Rectangular Seal
5P-3729: 40.45mm Internal Diameter Rectangular Seal

Rectangular Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-3729

Units of Measure

USMetric
Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 2.4
Cross Section Height (mm): 5.8
Material: NBR - Nitrile,Nitrile / NBR / HNBR / XNBR Rubber
Inside Diameter (mm): 40.4
Inside Diameter (in): 1.59
Cross Section Height (in): 0.23
View More
Compatible Models for part number 5P-3729

GENERATOR SET

C6.6 C2.2 C7.1 3412C C4.4

POWER MODULE

PP3516

EJECTOR TRUCK

740 730 D400E II 740B

OFF HIGHWAY TRUCK

777G 777E 777 773

MOTOR GRADER

12H 120H 160H 16H NA 135H 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 120H ES 163H NA 140H 120H NA 140H NA 140H ES 143H

WHEEL LOADER

994 993K 994F 994D 994H

ENGINE - MACHINE

C32

ARTICULATED TRUCK

D550B D44B D400E D250B 740C 740B D25C D350E D350C 740 GC D35HP D30C D250E II D35C D300D 745C D350E II D400 D300B 725 D400E II 735C 735B 745 730 D300E II

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRUCK

785 789 793 775F 797 775E 775D 793B 793C 789C 777C 777B 789B 777D 777G 777F 69D 773E 772 773D 797F 770 773F 777 769D 769C 785C 785D 797B 773B 785B

COMPACTOR

CD10 CD8

TRACTOR

776 776D 776C 776B 772B 784B 768C

VIBRATORY COMPACTOR

CB-64 CD-44B CB-534D CB-54 CB-564D CD-54 CB-434D CD-54B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced