Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components5P-5008: 32.40mm Long Straight Adapter
HomeHydraulicsOther Hydraulic Components5P-5008: 32.40mm Long Straight Adapter
5P-5008: 32.40mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
5P-5008: 32.40mm Long Straight Adapter
5P-5008: 32.40mm Long Straight Adapter
5P-5008: 32.40mm Long Straight Adapter
5P-5008: 32.40mm Long Straight Adapter
5P-5008: 32.40mm Long Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5008
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 6V-9027 (7/16-20)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 214-7566 (7/16-20)
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 3J-7354 (7/16-20)
Material Description: Plated Steel
Material: Carbon Steel,Alloy Steel
View More
Compatible Models for part number 5P-5008

PUMPER

SPF343C

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT12 IT28 IT28B

LOAD HAUL DUMP

R1600G R1300G II R1600 R1700G

MOTOR GRADER

140G

PUMP

WS223 XD WS255 SS WS223 WS223 SS WS255 XD WS255

TRACK-TYPE TRACTOR

D5B D6D

ROTARY DRILL

MD6250

MINI HYD EXCAVATOR

307-A 307B

ASPHALT PAVER

AP-800 AP-800B AP-1200

MARINE ENGINE

3196 C-12 3616 C12 3612 C280-16 C280-12 C32B 3176C 3176B 3408B 3412 C280-6 C280-8 C12 MARINE

MARINE AUXILIARY

3608

EXCAVATOR

325-A LN 312B 325-A 311B 318B N 325 LN 325-A L 318B 345C 312B L 317B LN 307 315B L 325 L 315B 315B FM L 317B L 307-A

PUMP POWER END

WSP223 WSP255

PETROLEUM PACKAGE

TH35-C15I

GENERATOR SET

C18 C4.4

WHEEL TRACTOR

651E 657E 633D 611 639D 615C II 631D 631E 637D 637E

HYDRAULIC CONTROL

143 141 140

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

740 740B

COLD PLANER

PR-1000C PR-1000 PR-450 PR-105 PR-750B

GEN SET ENGINE

3412 3608 3606 3412C 3456 3616

ARTICULATED TRUCK

740B 740 735B 735 OEM 735

INDUSTRIAL ENGINE

3176B 3412 C18 C15

WHEEL SCRAPER

657E

GAS ENGINE

G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced