Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring

Cat® Fuel Seal for the governor adapter plate ensures efficient and reliable engine performance

Brand: Cat

Product Images
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring
5P-5601: 1.78 x 33.05mm 75A FKM O-Ring

Cat® Fuel Seal for the governor adapter plate ensures efficient and reliable engine performance

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5601

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 33.05
Inside Diameter (in): 1.301
Material: FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Dash Size: 027
View More
Compatible Models for part number 5P-5601

GENERATOR

SR4 WEG

TRUCK ENGINE

3408B 3408 3406B

MOTOR GRADER

16G

WINCH

59N 59L 58L 59 58

TRACK-TYPE TRACTOR

D10N D8L D9R D9L D9N D9 GC

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3406B 3408

PIPELAYER

589

EXCAVATOR

245

RIPPER SCARIFIER

16G

WHEEL TRACTOR

639D 631D 631E 651E 657E 637D 637E 633D

GENERATOR SET

3408C 3412C

SOIL COMPACTOR

825C

WHEEL DOZER

834B 824C

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B

LANDFILL COMPACTOR

826C 836

WHEEL LOADER

988B 988F 992D 980C 992C 990

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406B 3412 3408B 3408C 3408 3412C

RIPPER

10 9 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3412 3412C 3408B 3408C

WHEEL SCRAPER

657E

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

BULLDOZER

824S 8S 8U 825 9C 9U 10SU 9S 9SU 834U 834S 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced