Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5639: 12.70mm Width Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5639: 12.70mm Width Bulk Seal
5P-5639: 12.70mm Width Bulk Seal
Please contact your dealer before purchasing.

Cat® 9.52mm Thickness Rectangle Rubber Bulk Seal with Adhesive Back

Brand: Cat

Custom Length
Product Images
5P-5639: 12.70mm Width Bulk Seal
5P-5639: 12.70mm Width Bulk Seal
5P-5639: 12.70mm Width Bulk Seal
5P-5639: 12.70mm Width Bulk Seal
5P-5639: 12.70mm Width Bulk Seal
Please contact your dealer before purchasing.

Cat® 9.52mm Thickness Rectangle Rubber Bulk Seal with Adhesive Back

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5639

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 500.0
Adhesive: Yes
Cross Section Thickness (in): 374.8
Cross Section Width (mm): 12,700.0
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 9,520.0
View More
Compatible Models for part number 5P-5639

INTEGRATED TOOLCARRIER

IT62H IT14G2 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT28G IT28B IT62G II IT18B IT38G II

WHEEL TRACTOR-SCRAPER

621 632 631 613G

WINCH

57H 56H 56 55 59 58 59N 59L 58L

MOTOR GRADER

120H 120K 120 GC 135H 163H 140K 140H 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 140H NA 140 16GC 14H 12H 12K 120 160K 160H 16H NA 160H NA 12H ES 14H NA 120K 2

TRACK-TYPE TRACTOR

D5K LGP D6R III D6G2 LGP D6H II D6XE D5R LGP D4K XL D9 GC D6R II D3C III D3B D3C D7R SERIES D6K2 LGP D5R2 D3K XL D5M D5N D5H D6C D6R D6T D6M D6N D6K D6H D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D4K2 LGP D6 XE D5K2 LGP D3K2 LGP D10N D10R D10T D11T D4K2 XL D7R XR D6H XL D6H XR D6T LGP D6GC D7R LGP D3K2 XL D6T LGPPAT D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D7G2 D6K LGP D7R D7G D7H D8T D8R D8K D8L D8N D6R STD D6K XL D9T D9R D8R II D9L D9N D6T XL PAT D9H D6T XW PAT D6G2 XL D6K2 D5K XL D5K2 XL D7R II D6R LGP D3K LGP

MINI HYD EXCAVATOR

303.5E 303ECR 305.5E2 301.8 301.9 307B 301.6 304SR 305.5E 303E CR 303.5E2 CR 303 SR 304E2 304CR 305E2 303CR 304E2 CR 304 305 302CR 305.5E2 CR 304.5E2 305E2 CR 305E 304E 303.5E2 303.5CR 302.7CR

ASPHALT PAVER

AP1055 AP1000

TRACK FELLER BUNCHER

1190 TK711 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 522 521 1190T 521B 522B 1290T

PIPELAYER

572R II PL61

MINING EXCAVATOR

5230B 5130 5230 5130B

LOG LOADR FORST MACH

558

WATER FORDING TRACTOR

D7R II

EXCAVATOR

320-A L 320-A S 320-A N 312C 322C 330D FM 548 320D2 FM 558 315C 312C L 330C FM 538 325C 324D FM LL 320N 320D 320 L 325C FM 325D FM 330C L 568 FM 320D FM 307-A 225 324D FM 235 320C FM 568 FM LL 318C 320-A 215 245 322C FM 330C MH

GENERATOR SET

C18 C9 GEN SET C9 C18 I6

WHEEL TRACTOR

631K 631D 621K OEM 613 623B 621B 633D 621H 639D 627B 637D

TRACK LOADER

933C 963 973 939 933 943 939C 953 973C

SOIL COMPACTOR

825 815 825K 815K 815B

WHEEL DOZER

854K 834 834G 834H 834K 814B 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836K 816 826K 816B

WHEEL LOADER

972H 972K 988 XE 972M 988GC 962H 986H 950H 986K 950M 962M G926 988G 988H 988F G916 988K 966D 966E G936 966H 930G 930H 966K 930K 966M 950GC 814K 936E 936F 924H 924G 924K 962G II 938G 926E 938H 928G 966 GC 988F II 907K 986 950G II 928HZ 906K 906M 980GC 988 916 980G II 988K XE 908K 908M 926 930 936 962M Z 950M Z 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 993K 966M XE 980H 980G 992K 994H 966G II

COMPACT WHEEL LOADER

920K 910F 910E 910K 910M 914G2 906H2 907H2 914 910 903 902 920 904H 906H 914K 914M 914G 904B 908M 908H2 906M 918M 907H 907M 908H

CHALLENGER

MTC735 MTC745 MTC755 MTC765

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

RIPPER

953 943 7 6 5 9 8 10

TRUCK

775E 777C 777B 777D 769D 785 793 773E 773D

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

QUARRY TRUCK

775D 775B 771D

LOGGER

322C

TRACTOR

772B 776D 776C 776B

BULLDOZER

9SU 8SU 10SU 7SU 6SU 8S 8U 9C 9U 9S 5A 5P 5S 6A 6S 7A 7S 7U 10U 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced