Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5641: 19.05mm Weatherstrip Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
5P-5641: 19.05mm Weatherstrip Seal
5P-5641: 19.05mm Weatherstrip Seal

Cat® 19.05mm Weatherstrip Seal for effective weather protection and sealing.

Brand: Cat

fallback-image
5P-5641: 19.05mm Weatherstrip Seal

Cat® 19.05mm Weatherstrip Seal for effective weather protection and sealing.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-5641
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-5641

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 748.03
Cross Section Thickness (in): 748.03
Adhesive: No
Cross Section Width (mm): 19,000
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 19,000
View More
Compatible Models for part number 5P-5641

TRACK-TYPE TRACTOR

D6H XL D6H XR D6C D6D D5 D6R D6R II D6H

WHEEL TRACTOR

639D 627B 621B 657E 637D 613C 623B 631D 633D 651E

RIPPER

953 6 943

WHEEL TRACTOR-SCRAPER

657

HYDRAULIC CONTROL

153 163

TRACK LOADER

973C 943 953C 963B 963C 955K 955L 963 953 973

LOGGER

227

EXCAVATOR

225 245 245B

BULLDOZER

6S 6SU 6A

WINCH

56 56H

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert