Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5673: 9.25mm Width Rubber Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5673: 9.25mm Width Rubber Bulk Seal
5P-5673: 9.25mm Width Rubber Bulk Seal
Please contact your dealer before purchasing.

Cat® 4.78mm Overall Height Open Cell Soft Rubber Bulk Seal

Brand: Cat

Custom Length
Product Images
5P-5673: 9.25mm Width Rubber Bulk Seal
5P-5673: 9.25mm Width Rubber Bulk Seal
5P-5673: 9.25mm Width Rubber Bulk Seal
5P-5673: 9.25mm Width Rubber Bulk Seal
5P-5673: 9.25mm Width Rubber Bulk Seal
Please contact your dealer before purchasing.

Cat® 4.78mm Overall Height Open Cell Soft Rubber Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5673

Units of Measure

USMetric
Material Description: EPDM Expanded (closed cell) Rubber is used for pads and static seals requiring superior weather resistance and mild oil resistance.
Cross Section Width (in): 374.8
Adhesive: Yes
Cross Section Thickness (in): 188.19
Cross Section Width (mm): 9,520.0
Material: EPDM - Expanded Rubber
Cross Section Thickness (mm): 4,780.0
View More
Compatible Models for part number 5P-5673

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT12B IT38G IT14G IT14B IT28G IT28B

WHEEL TRACTOR-SCRAPER

621 632 631

OFF HIGHWAY TRUCK

770 793D 777 773 793F 785D 789 785 793 789G 777G 777E 789D 773GC

WINCH

57H

MOTOR GRADER

160H ES 143H 160H NA 135H NA 14H NA 163H NA

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6040 6030

TRACK SKIDDER

D5HTSK II D4HTSK III 527

TRACK-TYPE TRACTOR

D5K LGP D6G2 LGP D5R LGP D4K XL D9 GC D4H III D3G D5H XL D4G D4H D5B D5R XL D3K XL D5M D5N D5H D5G D6D D7G2 D6N XL D6R D6M D6N D6K D6K LGP D7R D4K LGP D8R D8N D6K XL D9R D8R II D6G2 XL D6N LGP D4H XL D5K XL D10R D11R D3K LGP

ASPHALT PAVER

AP500 PE636 AP400 AP555 AP455

PIPELAYER

PL61

EXCAVATOR

320D3 GC 320D3 323D3

VIBRATORY COMPACTOR

CS-433E CS-663E CS-531D CP-663E CP-433E CS-423E CP-563E CP-563D CP-573E CS-583E CS-583D CS-573D CS-573E CS-683E CS-563D CS-563E

SHOVEL

6040

WHEEL TRACTOR

615 611 631K 615C II 621K OEM 621H 613C II 615C 613C

TRACK LOADER

963 973 953 973C 973D 973K 963D 963C 963K 953C 953D 953K

BACKHOE LOADER

438C 426C 436C 416C 428C

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

928G 966 GC 950K 962K 950M 962M G926 916 G916 926 936 G936 924GZ 936E 936F 924G 980G 938G 926E

COMPACT WHEEL LOADER

910F 910E 914G

WIDE BODY TRUCK

707

RIPPER

8

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

777E 775D 773E 771D

TRUCK

785 789 793 797 773G LRC 795F XQ 793D 793B 793C 793F 793F XQ 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 793F CMD 775G 775F 793F OEM 775E 795F AC 789C 789D 789B 777D 777G 777F 793F AC 775G OEM 772 770 775G LRC 769D

TRACTOR

776D 784C 784B

BULLDOZER

8U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced