Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5974: 1.78mm Thickness Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-5974: 1.78mm Thickness Bulk Seal
5P-5974: 1.78mm Thickness Bulk Seal
Please contact your dealer before purchasing.

Cat® 6.35 Width Closed Cell Medium Rubber Bulk Seal

Brand: Cat

Custom Length
Product Images
5P-5974: 1.78mm Thickness Bulk Seal
5P-5974: 1.78mm Thickness Bulk Seal
Please contact your dealer before purchasing.

Cat® 6.35 Width Closed Cell Medium Rubber Bulk Seal

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-5974

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Overall Height (in): 561.81
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Overall Width (mm): 6,350.0
Design Type: Simple D-Profile
Overall Height (mm): 14,270.0
View More
Compatible Models for part number 5P-5974

WHEEL SKIDDER

508

QUARRY TRUCK

771D 771C 775B

TRUCK

785 789 773E 793 793D 773D 793B 797F 793C 797 793F 795F AC 777 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 797B 773B 775D 785B 793F XQ

TRACTOR

776 776D 776C 772B 784C 784B 768C 776B

OFF HIGHWAY TRUCK

793 785D 793D 789D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced