Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-6266: Piston Cap Seal Used With Energizer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-6266: Piston Cap Seal Used With Energizer
5P-6266: Piston Cap Seal Used With Energizer

Piston Cap Seal Used With Energizer

Brand: Cat

Product Images
5P-6266: Piston Cap Seal Used With Energizer
5P-6266: Piston Cap Seal Used With Energizer
5P-6266: Piston Cap Seal Used With Energizer
5P-6266: Piston Cap Seal Used With Energizer
5P-6266: Piston Cap Seal Used With Energizer

Piston Cap Seal Used With Energizer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6266

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.2
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 2.5
Cross Section Width (mm): 5.1
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 317.0
Inside Diameter (in): 12.49
Primary Sealing Material: Plastic
Cross Section Height (in): 0.1
View More
Compatible Models for part number 5P-6266

UNDERGROUND ART TRUCK

AD45B AD45 AE40 AD40

ARTICULATED TRUCK

D40D D400D

QUARRY TRUCK

771D 771C

TRUCK

69D 769D 769C

TRACTOR

768C

MOTOR GRADER

24H 24M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced