Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-6414: 125.4mm Outer Diameter Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5P-6414: 125.4mm Outer Diameter Retaining Ring
5P-6414: 125.4mm Outer Diameter Retaining Ring

Cat® 125.4mm Outer Diameter Internal Retaining Ring used in Torque Converter

Brand: Cat

Product Images
5P-6414: 125.4mm Outer Diameter Retaining Ring
5P-6414: 125.4mm Outer Diameter Retaining Ring

Cat® 125.4mm Outer Diameter Internal Retaining Ring used in Torque Converter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6414

Units of Measure

USMetric
Snap Ring Type: Internal
Material Description: steel retaining ring
Free Diameter - A (in): 4.94
Shape: Rectangular
Notes: Free Diameter: 125.4, Radial Wall: 6.35, Lug Height: 0, Groove Width : 3.53, Groove Diameter: 124.31, Housing Diameter: 120
Thickness - B (in): 0.125
Bore Diameter (in): 4.72
Material: Alloy Mixed: Metal,Carbon Steel
Thickness (mm): 3.18
Cross Holes: No
View More
Compatible Models for part number 5P-6414

WHEEL TRACTOR

613C II 613C

TRANSMISSION-ONHIGHWAY

CX28

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38G II

WHEEL TRACTOR-SCRAPER

613G

SOIL COMPACTOR

815F II 815K 815B 815 815F

LOAD HAUL DUMP

R1300G R1300G II R1300

WHEEL DOZER

844 854 814B 814F II 814K 854G 814F 854K 814 844H 844K

WINCH

55

OEM SOLUTIONS

TR35E44-C9.3BL

LANDFILL COMPACTOR

816K 816F II 816 816B 816F

TRACK SKIDDER

527 D5HTSK II

WHEEL LOADER

966F II 972G 966 972H 972K 972M 972 972L 966 GC 814K 950G II 950G 962H 962G 950H 950K 962K 995 990K 990H 993 992 972G II 938G II 993K 962G II 992G 992K 966D 938H 966F 966E 990 II 966H 966G 994F 966L 994D 966K 966M 970F 994K 994H 966G II 950F II

TRACK-TYPE TRACTOR

D5H XL D5H D6M D6N

WHEEL SKIDDER

535C 535B 525 545C 545 525C 525B

TRANSMISSION

TR35

TRANSMISSION-MILITARY

CX28

RIPPER

5

ENGINE - INDUSTRIAL

3516B

WHEEL SCRAPER

613C

POWERTRAIN

TR35E44-C9.3B

BULLDOZER

5A 5P 5S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced