Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-6903: M-SEAL STK
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals5P-6903: M-SEAL STK
5P-6903: M-SEAL STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Product Images
5P-6903: M-SEAL STK
5P-6903: M-SEAL STK
5P-6903: M-SEAL STK
5P-6903: M-SEAL STK
5P-6903: M-SEAL STK
Please contact your dealer before purchasing.

Seal

Brand: Cat

Custom Length
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-6903

Units of Measure

USMetric
Material Description: CR Expanded (closed cell) Rubber is used for pads and static seals requiring oil resistance and excellent weather resistance.
Cross Section Width (in): 1,500.0
Adhesive: No
Cross Section Thickness (in): 750.0
Cross Section Width (mm): 38,100.0
Material: CR - Chloroprene Expanded Rubber,Chloroprene (CR) Rubber
Cross Section Thickness (mm): 19,050.0
View More
Compatible Models for part number 5P-6903

WHEEL TRACTOR

631E 651E 633E II 657E 637E

INTEGRATED TOOLCARRIER

IT38G IT38F

TRACK LOADER

973C 953C 963C 973

SOIL COMPACTOR

815

WHEEL DOZER

814 854G

LANDFILL COMPACTOR

816

WHEEL LOADER

938G 938F 966C 966H 980B 950G 962G 992G 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced