Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw
5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw

Self Tapping Screw

Brand: Cat

Product Images
5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw
5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw
5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw
5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw
5P-7112: No. 12 (.216)"-14 x 3/8" Rounded Pan Head Cross Slot Screw

Self Tapping Screw

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7112
Material Description: Steel
Head Height (mm): 3.18
Hole Thread Pitch: 14.0
Drive Type: Slotted
Material: Alloy Mixed: Metal
Head Type: Pan Head
Thread Size (mm): #12
Drive (mm): 1.7
Overall Length (mm): 9.52
Head Diameter (mm): 10.8
Grip Length (mm): 3.629
View More
Compatible Models for part number 5P-7112

WHEEL TRACTOR

613C II 621 650B 660B 639D 615C 633E II 627B 621B 657E 627E 637D 657B 613C 623B 637E 615 615C II 621E 631D 651B 631E 623E 633D 641B 651E 666B

WHEEL SCRAPER

621E 621B

LOCOMOTIVE ENGINE

PR20B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced