Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-7213: 13.5mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers5P-7213: 13.5mm Inner Diameter Washer
5P-7213: 13.5mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
5P-7213: 13.5mm Inner Diameter Washer
5P-7213: 13.5mm Inner Diameter Washer
5P-7213: 13.5mm Inner Diameter Washer
5P-7213: 13.5mm Inner Diameter Washer
5P-7213: 13.5mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7213

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Fits Bolt Sizes (in): 1/2
Fits Bolt Sizes (mm): M12
Coating: Zinc Phosphate + Oil
Outer Diameter (in): 0.807
Outer Diameter (mm): 20.5
Thickness (in): 0.079
Thickness (mm): 2.0
Inside Diameter (mm): 13.5
Inside Diameter (in): 0.531
Outside Diameter (in): 0.807
Outside Diameter (mm): 20.5
View More
Compatible Models for part number 5P-7213

TRUCK ENGINE

C7 C9 3126

INTEGRATED TOOLCARRIER

IT62G IT12 IT62G II

WHEEL TRACTOR-SCRAPER

657 651

TRACK SKIDDER

517

WHEEL SKIDDER

518C 535D 535B 545D 528B 525D 525B 525 518 515 528 545 555D 530B

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

215B 215C 215D 225B 225D 219D 231D 235B 235C 235D 320B FM LL 245D 245B 330C L 320B LL 229 225 235 219 215 245

WHEEL TRACTOR

633E II 651B 651E 615C II 631D 631E 631G 641B 613C II 615 611 621 651 623B 623G 623E 623F 621B 657E 657B 621R 621E 621F 633D 657G 621G 621S 639D 615C 627B 627G 627H 627E 627F 637G 637D 613C 637E

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

163 153

VEHICULAR ENGINE

D348 D349 3516 3512

TRACK LOADER

973 983 935B 973K 963B 977L 931B 983B

PETROLEUM ENGINE

C7 3126B C175-16 3512C 3512B

SOIL COMPACTOR

825 825K 825C 825B 815B

PETROLEUM TRANSMISSION

TH31-E61 CX48 CX35-P800 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH53-E60 CX31-P600

WHEEL DOZER

854G 854K 844H 844K 824B 844 834G 834H 834B 834K 814B 824H 824C 824K 824

LANDFILL COMPACTOR

836 826 836H 836G 826C 826K 816B

WHEEL LOADER

960F 972G 988GC 950B 950E 950G 950F 962G 986H 986K 988B 988G 988H 988F 988K 966D 966C 966F 966E G936 966G 930R 930T 936E 962G II 990 II 988F II 986 980 982 950G II 988 995 994 990 993 992 916 920 988K XE 930 936 980F II 966F II 980K HLG 950B/950E 990K 990H 972G II 993K 980B 980C 980F 980G 992G 980L 980K 992K 980M 994F 994D 970F 994K 994H 966G II 982M 950F II

ARTICULATED TRUCK

725C 730C2 725C2 730 EJECTOR 730C 725 730 735

INDUSTRIAL ENGINE

C18 3126 C7.1 3126B 3116 3114 C9.3 3306 3412 3508 3408B C7 C9 C9.3B C11 C13 C15

QUARRY TRUCK

777E 775D 773E 771D 771C

WHEEL SCRAPER

651E 621E 657G 621B 657E 623G 623E 637E 637G 637D 627G 627F 639D 627B 627E 615C 627

LOGGER

227

TRACTOR

772B 784C 784B 776D 776C 776B 768C 768B

BULLDOZER

824S 834U 834S 825 9SU 8SU 10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 10C 5A 5S 6A 6S 7A 10S 7S 7U 10U 8A

FELLER BUNCHER

FB518

PUMPER

SPF743 SPF343C

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

PETROLEUM POWERTRAIN

CX31

TRANSMISSION-ONHIGHWAY

CX35 CX31

POWER MODULE

TR43 TR43-E44

LOAD HAUL DUMP

R1700G R3000H R1700 II R2900G R1300 R1700 R2900 R1300G R2900 XE R1700 XE R1300G II

OFF HIGHWAY TRUCK

789G 777G 777E 777 775 773 793F 785D 789

WINCH

57H 56H 53 57 56 55 59 58 59N 59L 58L

MOTOR GRADER

120H 120G 120K 120 GC 135H 163H 140K 140H 140G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 16G 140H NA 140 14H 14G 12H 12G 24H 12K 120 160K 160H 16H NA 160H NA 12H ES 14H NA 120K 2

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D3C II D10 D8 GC D9 GC D3B D3C D4B D7R SERIES D6F SR D5B D5E D6E SR D6D D6R D6T D6E D6G D6H D6G SR D9 D6 D8 D7 D10N D10R D10T D8GC D7R D7G D7H D8T D8R D8K D8L D8N D8H D9G D9T D9R D8R II D9L D9N D9H D6G2 XL D7R II

MARINE ENGINE

C175-16

PIPELAYER

572R II 587R 578 572R PL83 PL61 583T 583R 572G 583K 589 594H 594

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

235C

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-653 CS-643 CP-643 CP-653

TECHNOLOGY

AUTOGUIDNC

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 CX31-C18I TH31-E61 CX31-C11I CX31-C9I CX31-C15I CX31-C13I CX31 TH35-E81 CX31-P600- CX31-P600

RIPPER SCARIFIER

16G

POWER PACKAGE

C7

MARINE TRANSMISSION

7211 7221

RECLAIMER MIXER

RM400 RM-350B RM-350 RM500B RM-300 RM-500

ENGINE

C13B

EJECTOR TRUCK

730C 730C2 EJ 730

COLD PLANER

PM620 PM622 PM-565B PM-465 PM-201 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM400 RM500B RM500 RM-350B

ENGINE - MACHINE

3408 3116 3114 C4.4

GEN SET ENGINE

3408B 3408C 3126B 3408

CHALLENGER

55 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 35 95E 45 70C

TRANSMISSION

CX31 HT CX31 CX31-P300

RIPPER

977 951 955 3 7 6 5 4 9 8 10

TRUCK

773G LRC 775G 775E 789D 777C 777B 789B 777D 777G 777F 775G OEM 769B 769D 769C 785 789 793 797 793B 69D 773E 773D 773G 797F 773G OEM 785C 785D 797B 773B 785B 769 775G LRC

POWERTRAIN

TR43E44-C13BL

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced