Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7590: No. 6 (.138)''-32 x 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5P-7590: No. 6 (.138)''-32 x 3/4'' Hex Socket Head Bolt
5P-7590: No. 6 (.138)''-32 x 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
5P-7590: No. 6 (.138)''-32 x 3/4'' Hex Socket Head Bolt
5P-7590: No. 6 (.138)''-32 x 3/4'' Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7590

Units of Measure

USMetric
Bolt Length (in): 0.75
Grip Length (in): 0.05
Material: STEEL,Alloy Steel
Hand of Thread: RH
Thread Size (dia x pitch) (mm): No. 6 (.138)x32
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): No. 6 (.138)
Grip Length (mm): 1.27
Bolt Length (mm): 19.05
View More
Compatible Models for part number 5P-7590

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AD55 AD45B AD45

WHEEL TRACTOR

633E II 627G 627E 627F 623G 631E 623E 623F 631G 651E 637G 657E 637E 621E 621F 657G 621G

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 TH48-E70

EJECTOR TRUCK

740 D400E II

OFF HIGHWAY TRUCK

785D 793D 789D 773

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

740 D400E II 735 OEM 735

TRUCK

775E 775D 773E 793D 772 773D 793B 770 793C 769D 789C 769C 789D 777C 789B 785C 777D 785D 773B 785B

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F

QUARRY TRUCK

771D 771C 775D 775B 773E

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

VIBRATORY COMPACTOR

CB-434

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced