Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
HomeElectrical & ElectronicsCab Entertainment SystemsRadio Accessories5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve

Cat® 2.8mm Inside Diameter Sleeve for Cable Splice

Brand: Cat

Product Images
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve
5P-7958: 2.8mm Inside Diameter Cable Splice Sleeve

Cat® 2.8mm Inside Diameter Sleeve for Cable Splice

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-7958

Units of Measure

USMetric
Length (in): 0.45
Material: Alloy Copper
Thickness (in): 0.04
Thickness (mm): 1.0
Length (mm): 11.5
View More
Compatible Models for part number 5P-7958

INTEGRATED TOOLCARRIER

IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28F IT28B IT62G II IT18F IT18B IT38G II IT38H IT38G IT38F

WHEEL HARVESTER

550B 580B 570 580 570B 560B

ROTARY DRILL

MD6310 MD6250 MD6200 MD6380

MINI HYD EXCAVATOR

303.5E2 CR 302.5C 308E2 304E2 304CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.6C 301.8C 305E2 304E2 CR 305.5E2 CR 304.5E2 305 CR 308E CR 308E SR 306E2 307.5 305C CR 307-A 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR

TRACK FELLER BUNCHER

1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090

EXCAVATOR

330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L E70B 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD EL240C 330B L 319D L 325 L E450 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 320-A 340D L 215 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 245 329D2 L M318 M320 345B II 215B 325B L M315F 375-A L 315D L M317F 374F L M318F 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 323E SA 345B II MH 336D2 L XE 320C L 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L E140 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 313D2 GC MH3040 390D L 319D LN 326 GC E240C 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM

PUMP POWER END

WSP305 WSP223 WSP273 WSP255

SHOVEL

6040

PAVING COMPACTOR

C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B

MULTI TERRAIN LOADER

287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 287 277

HYDRAULIC LIFT

MIS MISC

COMPACT TRACK LOADER

279C2 279D3 299D 299C 259D 275 285 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3

ROTARY MIXER

RM800 RM500B

WORK TOOL

GB120

PETROLEUM ENGINE

C175-16 C15 C18 C27 3516C C280-12

PETROLEUM TRANSMISSION

CX48-P2300 CX48 TH53-E60

SOIL COMPACTOR

CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II

BACKHOE LOADER

420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 422F 422E 420D 420E 415F2 420F 426 F2 428F 428D 428E 428B 428C 430D 430E 430F 427F2 438C 438D 438B 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2

PETROLEUM GEN SET

C27 C15 C32

WHEEL LOADER

988 XE 986H 986K G926 980XE G910 988B 988G 988H 988F G916 988K G936 950GC 814K 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926E 926M 962 928H 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936E 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

FORWARDER

554 564 574 574B

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D35HP D30D D400D 725 740 745 730 735 D44B D350D D300D D400 D40D D250D D550B 740 GC 735B 735 OEM D20D D25D 740B

WHEELED EXCAVATOR

M320F W330B W345C MH M318D M318C M318F M314-07 M315D M316C M316F M316D M313D M314F M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M319 M317 M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B

PNEUMATIC COMPACTOR

PS-200B PS-300 PS-150C PS-150B PS-300B PS-300C PF-300 PS-500 PF-300C PF-300B CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34

INDUSTRIAL ENGINE

C32 C27 C18 3512E C9.3B C4.4 C13 C15 C32B C175-16

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

WHEEL SCRAPER

621E 637K 657G 657E

TRACTOR

768C 772B 776D 776B 784C 784B 776

BLADE

BLADE GB124

PUMPER

SPF743

OFF HIGHWAY TRUCK

777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

3412C

PUMP

WS305 XD WS273 XD WS223 SS WS255 SS

MOTOR GRADER

135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16G 14L 150 14M 140 14H 14G 12H 12G 12M 12K 14M3 120 120K 2

HYDRAULIC SHOVEL

6040 6030

MARINE ENGINE

C18 MARINE C12 3516C 3516E 3512E C280-16 C280-12 C32 MARINE C-12 C140 C32 C175-16 C280-8

LOG LOADR FORST MACH

558

FRONT SHOVEL

5080 5090B 235C

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

CX35-C18I

RIPPER SCARIFIER

140G 130G 12G 16G

RECLAIMER MIXER

RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300

ENGINE

C175-16 3512E 3516E C15 C18 C32B INDUSTRIAL C32 MARINE C13B C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3512E PR20B C175-16 C175-20 C32 C27

COLD PLANER

PM620 PM622 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-201 PM-565

GEN SET ENGINE

DE1100 DE800S POWER SYS C280-16

ROTARY/TRACK DRILLS

MD6640

RIPPER

953B D5 11 10 963 953 943 3 7 6 5 4 9 8

SKID STEER LOADER

226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 279D3 272D2 XHP 249D3 236 250 236B3 246 262 260 252 270 236D3 262B 262D 262C 265 262D3 268B 289D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3

INDUSTRIAL LOADER

415F2 IL

WHEEL FELLER BUNCHER

TK370 TK380 HA870 HA770 543 533

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

ACCESS PLATFORM

THP24S II

GENERATOR

XQP550 SR5 SR4B

TRUCK ENGINE

C7 C13

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III

SPL EXCAVATOR BASED SOLN

OEM-PM

ASPHALT COMPACTOR

CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10

WHEEL SKIDDER

518C 545D 545C 525 518 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B

RETROFIT AFTERTREATMNT

DPF SCR

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

OEM MOB HYD PWR UNIT

336MHPU

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631G 621K OEM 613C II 633D 639D 637G 637D 637E 637K 641B 633E II 651B 651E 611 651 657E 657B 657G 615C 613B 613C

HEX BASED SPL SOLUTION

320E 352F OEM 330F OEM

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

933C 935C 935B 939C 973D 973K 977L 931B 931C 983B 963D 963K 953B 953D 953K 955L 963 973 939 933 943 953 931C II 935C II

WHEEL DOZER

834G 834H 834B 834K 834 844 854 824H 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 816K 816B 816F 826C 826H 826K 836H 836G 836K

GRAPPLE

518 120C 125C

TELEHANDLER

TH460B TH103 TH82 TH83 TH1255 TH560B TH0842 TH360B TH62 TH63 TH1055 TH580B TH0642

COMPACT WHEEL LOADER

920K 906H2 914 910 903 902 901 908 902C2 906 920 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2

SOIL STABILIZER

SS-250B SS-250

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7

ASPHALT SCREED

SE60 VT XW SE60VT XW SE47 VT SE60 V XW SE60 V SE47 V AS2251 SE50 VT AS2301 SE50 V

LOGGER

322C 227

BULLDOZER

8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 9SU 5A PAT 834U 834S 6SU 824S 7SU 11SU 8S 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A

FELLER BUNCHER

FB518

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B

LOAD HAUL DUMP

R1700 II R1300 R1300G II OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH

WINCH

53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L

ROTARY CUTTER

RC20

BACKHOE

D3 BH130 931

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6D D6R D6T D6M D6N D6K D6E D6H D7E D4K2 LGP D6N LGP D4E SR D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D7R D7G D7H D8T D8R D8K D8L D8N D9T D9R D9L D9N D9H D6T XW PAT D6R LGP D6H II D7R SERIES D6N OEM D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D6R II D5R2 D6N XL D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D6R III D6XE D4H III 30/30 D6K2 LGP D9 D2 D1 D4 D3 D6 D5 D8 D7 D5K2 LGP D5H XL D10T2 DEUCE D4C II

ASPHALT PAVER

AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 AP-200B BG600D AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP300 BG655D BG-245C AP1000

MARINE AUXILIARY

C32B 3516C 3512B

PIPELAYER

578 561N 561M 561D 572R 572G 571G 587T 587R PL83 PL87 PL72 PL61 583T 583R 583K 572R II 589 594H

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

VIBRATORY COMPACTOR

CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-433B CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CB-614 CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-323 CS-531D CS-531C CS-79B CP-433C CP-433B CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CS512 GC CB-523B CB-525B CP12 GC CC-34 CB-224D CB-224E CC-24 CB-224B CB-224C CB-225E CB-225D CP-563 CP-553 CP-54B CS44B CB-314 CP-56B CP-573E CP76B CP-533 CS-573C CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-214B CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-434 CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CP68B CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-553 CS-551 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-54B CB-534 CB-523 CB-521 CB-525 CB-634C CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-334D CP-323 CB-335E CB-335D CP7 CS68B CP54B CP-74B CS-683E CP56B

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L

TECHNOLOGY

AUTOGUIDNC

GENERATOR SET

XQ1140 DG500 3512 XQ425 D1000 DE1250S G3512E C13 XQ375 C18 GENSET C32 GENSET 3456 DE1500 DE1000S XQP1100 3512B C32B DE1400 DE500 C18 GEN SE D1250 G3406 DE630 DG400 C32 GEN SET C18 C15 DG450 C175-16GENSET DG350 C27 C32 D800 C175-20 C175-16 DE1250

BOX BLADE

BB121 BB124

EJECTOR TRUCK

740B 740 730

MACHINE CNTRL & GDNC

CMD FOR COMMAND

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B

ENGINE - MACHINE

C32 C27

CHALLENGER

65 MTC735 MTC745 MTC755 MTC765 65B

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 775G 775F 775E 775D 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 772 770 777 794 AC 772G OEM 769D 769C 795F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 785G 773G OEM 785C 785D 785B

COMPACTOR

CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced