Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring

Cat® O-Ring Seal for steering and transmission control ensures a reliable and leak-free seal, preventing fluid leakage

Brand: Cat

Product Images
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring
5P-8907: 1.78 x 47.35mm 70A VMQ O-Ring

Cat® O-Ring Seal for steering and transmission control ensures a reliable and leak-free seal, preventing fluid leakage

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5P-8907
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5P-8907

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 47.35
Inside Diameter (in): 1.864
Material: Silicone (70),VMQ - Silicone,SILICONE (VMQ),Silicone / MQ / VMQ / PMQ Rubber
Polymer: VMQ (Silicone rubber)
Material Hardness: 70A
Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
Dash Size: 032
View More
Compatible Models for part number 5P-8907

TRACK-TYPE TRACTOR

D7R D5M D5N D11R D11T D7R II D6R D6M D6N D6R II D10R D10T2 D10T D10 D11

TRANSMISSION

7155

TRANSMISSION-MILITARY

7155

PIPELAYER

PL87 561N 587T 572R 572R II

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C 834B

MACHINE CNTRL & GDNC

COMMAND

LANDFILL COMPACTOR

836 816B 826C

WHEEL LOADER

950B/950E 966D 988B 966F 966E 950B 950E 950F 980C 992C 980F 994

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert