Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-9147: 399.8mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings5P-9147: 399.8mm Inside Diameter Seal-O-Ring
5P-9147: 399.8mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
5P-9147: 399.8mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5P-9147

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 399.8
Inside Diameter (in): 15.74
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 5P-9147

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D4 D6K2 LGP D6K D6K XL D6K LGP

GEN SET ENGINE

3608 3606

TRANSMISSION

TR53

MARINE ENGINE

C280-6 C280-8

MARINE AUXILIARY

3608

PIPELAYER

PL61

TRACK LOADER

963D 963B 953D 953K 963K 963 953

GAS ENGINE

G3612 G3616 G3608

MOTOR GRADER

14L 163H 160M 3 AWD 160 14 160K 160H 160M 2 160M 3 160M

WHEEL LOADER

950GC 994F 994K 994H 995 950 GC 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced