Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits5P-9419: Fuel System Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
5P-9419: Fuel System Gasket Kit
5P-9419: Fuel System Gasket Kit

Cat® Fuel System Gasket Kit is used to ensure the integrity and performance of the fuel unit, preventing leaks and maintaining optimal fuel delivery

Brand: Cat

Product Images
5P-9419: Fuel System Gasket Kit
5P-9419: Fuel System Gasket Kit

Cat® Fuel System Gasket Kit is used to ensure the integrity and performance of the fuel unit, preventing leaks and maintaining optimal fuel delivery

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

4S-7756: 25.48mm Outer Diameter Lip Type Seal
4S-7756: 25.48mm Outer Diameter Lip Type SealQuantity: 1
4N-0049: GASKET
4N-0049: GASKETQuantity: 1
4N-1551: 0.79mm Thick Cover Gasket
4N-1551: 0.79mm Thick Cover GasketQuantity: 1
4N-0594: 0.79mm Thick Governor Housing Gasket
4N-0594: 0.79mm Thick Governor Housing GasketQuantity: 1
4N-4431: 0.8mm Thick Channel Gasket
4N-4431: 0.8mm Thick Channel GasketQuantity: 1
8M-5248: 3.53 x 28.17mm 70A VMQ O-Ring
8M-5248: 3.53 x 28.17mm 70A VMQ O-RingQuantity: 1
2W-4037: 15.88mm Shaft Diameter Rubber Lip Seal
2W-4037: 15.88mm Shaft Diameter Rubber Lip SealQuantity: 2
6L-5766: Fuel Ration Control Cover Gasket
6L-5766: Fuel Ration Control Cover GasketQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 2
4N-0159: 0.79mm Engine Fuel Injection
4N-0159: 0.79mm Engine Fuel InjectionQuantity: 1
4N-9056: Fuel Pump And Governor Side Cover Gasket
4N-9056: Fuel Pump And Governor Side Cover GasketQuantity: 1
4N-9337: 0.787mm Thick Governor Fuel Return Gasket
4N-9337: 0.787mm Thick Governor Fuel Return GasketQuantity: 1
4N-0260: 6.35mm Shaft Diameter Lip Seal
4N-0260: 6.35mm Shaft Diameter Lip SealQuantity: 2
4N-0508: Fuel Injection Pump Torque Spring Cover Gasket
4N-0508: Fuel Injection Pump Torque Spring Cover GasketQuantity: 1
4N-4509: 0.031" Thick Governor Housing Cover Gasket
4N-4509: 0.031" Thick Governor Housing Cover GasketQuantity: 1
5N-2487: Speed Limiter Diaphragm
5N-2487: Speed Limiter DiaphragmQuantity: 1
175-7900: 3.53 x 98.02mm 75A NBR O-Ring
175-7900: 3.53 x 98.02mm 75A NBR O-RingQuantity: 1
3H-0442: 3.68mm Inner Diameter Seal O Ring
3H-0442: 3.68mm Inner Diameter Seal O RingQuantity: 1
4N-0636: 25.40mm Shaft Diameter Lip Seal
4N-0636: 25.40mm Shaft Diameter Lip SealQuantity: 1
5M-6509: 66.34mm Inside Diameter Seal-O-Ring
5M-6509: 66.34mm Inside Diameter Seal-O-RingQuantity: 1
6F-6672: 17.12mm Inner Diameter Seal O Ring
6F-6672: 17.12mm Inner Diameter Seal O RingQuantity: 8
166-0368: 0.8mm Thick Fuel Pump And Governor Gasket
166-0368: 0.8mm Thick Fuel Pump And Governor GasketQuantity: 1
4N-0402: Throttle Control Cover Gasket
4N-0402: Throttle Control Cover GasketQuantity: 1
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
8M-5253: 2.62 x 18.72mm 70A VMQ O-Ring
8M-5253: 2.62 x 18.72mm 70A VMQ O-RingQuantity: 1
6L-5773: Governor And Fuel Injection Pump Cover Gasket
6L-5773: Governor And Fuel Injection Pump Cover GasketQuantity: 1
4N-0403: 0.41mm Thick Fuel Injection Pump Cover Gasket
4N-0403: 0.41mm Thick Fuel Injection Pump Cover GasketQuantity: 2
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
1J-9671: 1.83 x 10.52mm 90A NBR O-RingQuantity: 2
2D-6392: 6.07mm Inside Diameter Seal-O-Ring
2D-6392: 6.07mm Inside Diameter Seal-O-RingQuantity: 3
4J-7533: 1.63 x 6.07mm 90A NBR O-Ring
4J-7533: 1.63 x 6.07mm 90A NBR O-RingQuantity: 2
4N-1584: 25.40mm Shaft Diameter Rubber Lip Seal
4N-1584: 25.40mm Shaft Diameter Rubber Lip SealQuantity: 1
Showing 1 to 32 of 32
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert