Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5R-5927: M12 ID Steel Hard Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard Washer

FLAT WASHER

Brand: Cat

Product Images
5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5R-5927

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc,Structural Steel
Washer Type: Flat
Fits Bolt Sizes (in): 1/2
Fits Bolt Sizes (mm): M12
Coating: Zinc
Outer Diameter (in): 2.559
Outer Diameter (mm): 65.0
Thickness (in): 0.236
Thickness (mm): 6.0
Inside Diameter (mm): 14.0
Inside Diameter (in): 0.551
Outside Diameter (in): 2.559
Outside Diameter (mm): 65.0
View More
Compatible Models for part number 5R-5927

PUMPER

SPF343C

OFF HIGHWAY TRUCK

772 798 AC 798 796 AC 794 AC 773GC

MOTOR GRADER

24 24H 24M

POWER PACK

PR123

ASPHALT COMPACTOR

CB2.5 GC CB2.7 GC CB7 CC2.7 GC CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6GC D6K2 XL D6K2 LGP D5R2 D6N OEM D6N XL D6N D6K D6K XL D6N LGP D6K2 D10N D10R D10T D11R D11T

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

304SR 305 303 SR

FRONT SHOVEL

5080 385C

EXCAVATOR

345B II 349F LXE 349D L 375-A L 374F L 390D 390F 349E L 390D L 349E L VG 345C 345D 349F L 385C L 349D2 352F-VG 374D L 349D 352F 345B L 349D2 L 374F 345C L 385B 385C 345D L 365C L 375-A 365B II 390F L 365B L 365C 365B

VIBRATORY COMPACTOR

CB10 CS-56 CS-54 CB7 CP-533E CS-323C CD-44B CS-34 CS-663E CP-663E CP-323C CS-533E CS-76 CS-74 CB-44B CB-68B CP-563E CB46B CS-64 CP-64 CB-54B CB-66B CP-54 CP-56 CP-573E CB-64B CS-583E CP-34 CS-573E CS-683E CP-76 CS-563E CP-74 CD-54B

MOBILE HYD POWER UNIT

385C 345C L

PAVING COMPACTOR

CB2.7 CB2.5 CC2.7

MULTI TERRAIN LOADER

277D 257D3 257D 297D2 XHP 297D2 297D XHP 297D 287D

COMPACT TRACK LOADER

289D 279D3 299D 289D3 279D 299D3 XE 299D3 299D2 259D 299D2 XHP 259D3 299D XHP

PETROLEUM ENGINE

3512C

SOIL COMPACTOR

CP5 CS5

BACKHOE LOADER

440 450E 450F 450

COLD PLANER

PM-565 PM-565B

WHEEL DOZER

844 854G 854K 844H

COMPACT WHEEL LOADER

906

WHEEL LOADER

960F 950F 995 990 993 G910 966D 966F 966E 980F II 966F II 990H 993K 980C 980F 992G 992K 990 II 994F 970F 994K 994H 950F II

ENGINE - MACHINE

C32

UTILITY COMPACTOR

CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.6 CC2.7 CC2.7 GC CB2.7 GC

SKID STEER LOADER

289D3 272D XHP 242D3 272D 236D3 262D 262D3 246D3 242D 272D3 XE 272D3 272D2 246D 279D3 236D 272D2 XHP

PNEUMATIC COMPACTOR

PS-360C CW12

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

623F 623E

QUARRY TRUCK

771D 771C 772G

TRUCK

795F XQ 793D 793C 772G 794 AC 772G OEM 795F AC 789D 772 770 769D 769C

RAKE-POWER BOX

PR190

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced