Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt
5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt

Cat® 1/2-13 Thread 44.45mm Long Hex Socket Head Bolt

Brand: Cat

Product Images
5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt
5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt
5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt
5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt
5S-2256: 1/2''-13 x 1 3/4'' Hex Socket Head Bolt

Cat® 1/2-13 Thread 44.45mm Long Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-2256

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): 1/2x13
Grip Length (in): 0.154
Bolt Type: Socket Head
Thread Size (in): 0.02
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 1.75
Thread Size (mm): 0.500
Grip Length (mm): 3.91
Bolt Length (mm): 44.45
View More
Compatible Models for part number 5S-2256

PUMPER

SPF743

GENERATOR SET

3516E

TRACK LOADER

951C 951B 941

LOAD HAUL DUMP

R3000H R2900G R2900

PETROLEUM TRANSMISSION

CX48 CX48-P2300 TH53-E60

PETROLEUM ENGINE

C13 C11

WHEEL DOZER

854G 854K 854

COLD PLANER

PM-465 PM-565 PM-565B

OFF HIGHWAY TRUCK

785D

TELEHANDLER

TL1255C

TRACK-TYPE TRACTOR

D10T D4D D11N D10 D11R D11T

ROTARY DRILL

MD6310 MD6250

ASPHALT PAVER

AP-655C BG-2255C

RIPPER

11

INDUSTRIAL ENGINE

C-12 C-10 C11 C13

TRUCK

789C 789D 785C 785D

TRACTOR

784C

BULLDOZER

11U 11SU

VIBRATORY COMPACTOR

CB-634C CB-534C CB-534B CB-535B CB-434B CB-434C CB-634

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced