Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt
5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt

Hex Socket Head Bolt

Brand: Cat

Product Images
5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt
5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt
5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt
5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt
5S-2671: No. 10 (.190)''-24 x 1/2'' Hex Socket Head Bolt

Hex Socket Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5S-2671

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Grip Length (in): 0.078
Thread Size (dia x pitch) (mm): No. 10 (.190)x24
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 0.5
Class or Grade: Astm A574 (180 Ksi)
Thread Size (mm): No. 10 (.190)
Grip Length (mm): 1.98
Bolt Length (mm): 12.7
View More
Compatible Models for part number 5S-2671

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 II AD45

GENERATOR

SR4B SR4BHV

GENERATOR SET

G3516C G3516E G3516H G3520C G3520E 3508B G3520H G3512E G3512H

TRUCK ENGINE

3406C 3406B C13

WHEEL TRACTOR

633E II 623F 651E 657E 621E 621F 613 611 613C II 627F 615C II 631E 637E

RECLAIMER MIXER

RM-350

LOAD HAUL DUMP

R1300G R3000H R1700 II R1600G R2900G R1300G II R1600 R1300 R2900

COLD PLANER

PM-201 PM-565 PM-565B

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

988F II 988B 988F 926 924K 924 930 938 938K 938M 926M 930K 930M

GEN SET ENGINE

POWER SYS G3516C

ASPHALT PAVER

AP-800 AP-1000 AP-800C AP-800B BG-230 AP-1050 AP-1200

PIPELAYER

PL83 PL87 PL72

STABILIZER MIXER

SM-350

OFF-HIGHWAY TRUCK

D10R

TRUCK

775F 797 775E 775D 793D 793B 793C 793F 795F AC 789C 789B 777D 777F 69D 793F XQ 773E 772 773D 797F 770 773F 769D 785C 785D 797B 785B

QUARRY TRUCK

771D 775D

TRACTOR

776D 784C 784B

GAS ENGINE

G3512H G3516E G3516C G3516

VIBRATORY COMPACTOR

CS-431C CS-433C CS-563 CP-433C CP-563 CS-563C CP-563C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced